IR Receivers - 2 mm x 2 mm DFN Package
Showing 1 to 2 of 2 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ ![]() | Product Image | Package ▲▼ ![]() | Dimensions (mm) ▲▼ ![]() | Carrier Frequency ▲▼ ![]() | AGC ▲▼ ![]() | Supply Current Typ. (mA) ▲▼ ![]() | Pinning ▲▼ ![]() | Recommended for Remote Control Code ▲▼ ![]() | Application ▲▼ ![]() | Mounting ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | VSOP | 2.0 W x 2.0 H x 0.76 D | 36 | AGC3 | 0.35 | 1, 4, 5 = N.C., 2 = VS, 3 = OUT, 6, 8 = GND, 7 = IN | MCIR | Remote control | SMD | |
![]() Enlarge | VSOP | 2.0 W x 2.0 H x 0.76 D | 38 | AGC3 | 0.35 | 1, 4, 5 = N.C., 2 = VS, 3 = OUT, 6, 8 = GND, 7 = IN | Mitsubishi, RECS-80 Code, r-map, XMP-1, XMP-2 | Remote control | SMD |