DIODES / RECTIFIERS IN eSMP® SERIES
(enhanced surface mount power packages)
Vishay's eSMP® series packages are more compact and efficient solutions than conventional surface-mount packages due to their reduced form factor and reliability. The expanded cathode pad design enables maximized power ratings while still saving valuable board space. Devices in the eSMP® series include TMBS®; Schottky rectifiers; Silicon Carbide (SiC); FRED Pt® rectifiers; ultrafast recovery, avalanche, standard- and fast-recovery rectifiers; PAR® and TransZorb® TVS; ESD protection diodes; and Zener diodes. eSMP® devices are optimal solutions for lighting, telecommunications, industrial, and automotive applications requiring high dependability under harsh conditions.
MicroSMF (DO-219AC)
MicroSMP (DO-219AD)
SMF (DO-219AB)
SMP (DO-220AA)
Flat-Lead Package with Low Profile Height of < 0.6 mm
Useful links:
- Zener Diodes
- Small Signal Schottky Diodes
- PLZ Video
Space-Saving Footprint with Typical Height of 0.65 mm
Useful links:
- Schottky Rectifiers
- Standard / Fast Recovery
- TVS
- Ultrafast Recovery
- MicroSMP Video
Low-Profile Package with 1 mm Height
Useful links:
- ESD Protection Diodes
- Schottky Rectifiers
- Standard / Fast Recovery
- TVS
- Ultrafast Recovery
- Zener Diodes
- SMF Video
Space-Saving Footprint with Typical Height of 1 mm
Useful links:
- Schottky Rectifiers
- Standard / Fast Recovery
- TVS
- Ultrafast Recovery
- Zener Diodes
- SMP Video
SlimSMAW (DO-221AD)
SlimSMA (DO-221AC)
SMPD (TO-263AC)
SMPD 2L
Footprint Compatible with SOD-128; Typical Height 1.0 mm
Useful links:
- Schottky Rectifiers
- TVS
- Ultrafast Recovery
- SlimSMAW Video
- Standard / Fast Recovery
Very Low Profile Height of 0.95 mm (typical)
Useful links:
- Schottky Rectifiers
- Standard / Fast Recovery
- TVS
- Ultrafast Recovery
- SlimSMA Video
Footprint Compatible with D2PAK, 1.7 mm Typ. Height
Useful links:
- Schottky Rectifiers
- Standard / Fast Recovery
- Ultrafast Recovery
- SMPD Video
Footprint Compatible with D2PAK, 1.7 mm Typ. Height
Useful links:
- Standard / Fast Recovery
- Silicon Carbide (SiC)
SlimDPAK (TO-252AE)
SlimDPAK 2L
SMPC (TO-277A)
SMPA (DO-221BC)
Low-Profile Package with Typical Height of 1.3 mm
Useful links:
- Schottky Rectifiers
- Standard / Fast Recovery
- SlimDPAK Video
- Ultrafast Recovery
Low-Profile Package with Typical Height of 1.3 mm
Useful links:
- Standard / Fast Recovery
- Silicon Carbide (SiC)
Very Low Profile Height of 1.1 mm (typical)
Useful links:
- Schottky Rectifiers
- Standard / Fast Recovery
- TVS
- Ultrafast Recovery
- SlimSMA Video
Very Low Profile Height of 0.95 mm
Useful links:
- Schottky Rectifiers
- Standard / Fast Recovery
- SMPA Video
Note:
-
Schottky Rectifiers include TMBS® (Trench MOS Barrier Schottky)
- Ultrafast Recovery includes FRED Pt®