Product Technologies Available
in DFN Series Packages
in DFN Series Packages
-
Standard recovery rectifiers
-
FRED Pt® rectifiers
-
Schottky rectifiers
-
Silicon carbide (SiC) Schottky rectifiers
-
Transient voltage suppressor (TVS) diodes
-
ESD protection diodes
Customer Benefits
- AOI enables automated assembly and inspection,
reducing system production costs - Optimized package design boosts heat dissipation,
delivering superior thermal performance and enhanced
system reliability - Combines higher current capacity than similar footprint
packages, saving PCB space and reducing total system
costs without sacrificing performance
DFN1006-2A/2B
ESD Protection-2A, ESD Protection-2B
• General ESD protection
• High-speed data lines
• Interface protection
• Industrial and automotive ESD protection
DFN1110-3A
ESD Protection
• Interface protection
• USB 2.0, USB 3.0, HDMI in commercial and automotive applications
• Power line polarity protection
• rail-to-rail protection
• low voltage, high frequency inverters
• freewheeling
• DC/DC converters
DFN33A
Standard Rectifier, Schottky Rectifier
• Cellular access point
• DC/DC converter
• Reverse current protection
• Reverse polarity protection
• Freewheeling
• Cellular access point
• DC/DC converter
• Reverse current protection
• Reverse polarity protection
• Freewheeling
DFN6546A
Standard Rectifier, FRED Pt, Schottky Rectifier, TVS
• Power line polarity protection
• rail-to-rail protection
• low voltage, high frequency inverters
• freewheeling
• DC/DC converters
DFN8080A
Information Available Soon
Soldering Recommendations for Power DFN Packages
In order to support customers’ downsizing programs in many applications, such as automotive, industrial, telecom, and mobile, Vishay offers new Power DFN series leadless packages, which help to maximize board space and enhance thermal performance
The Advantages of a DFN1006 Package
In comparison with an SOT-23 package, the same chip inside a DFN1006 package offers a much smaller package size, less space consumption on a PCB, a remarkable lower thermal resistance (Rth), and a lower package inductance due to shorted leads and bond wire.