|   | 
The links in this table provide access to generic IHLx family PPAP data for one or more Vishay Inductor Division manufacturing sites. All IHLx products are qualified to a minimum of AEC-Q200 standards to meet the stringent requirements for automotive applications. Most IHLx products are qualified beyond AEC-Q200 recommendations for electrical, environmental, and mechanical testing. The PPAP data is provided for each IHLx product family (related by footprint and product type). Part number specific data is available upon request and questions concerning PPAP data can be answered by emailing IHLxPPAP@vishay.com.
AEC-Q200 QUALIFICATION DATA:
| Footprint | ||
| IHLP | IHLE | IHLD | 
| 1616 | 2525 | 3232 | 
| 2020 | 3232 | 4032 | 
| 2525 | 4040 | |
| 3232 | ||
| 4040 | ||
| 5050 | ||
| 6767 | ||
| VISHAY AEC-Q200 TEST CONDITIONS | ||
Manufacturing Certifications:
| ISO 9001:2015 | ISO 13485:2016 | ISO 14001:2015 | IATF 16949:2016 | AS9100D | ISO 45001:2018 | |
| Americas | ||||||
| Dominican Republic | x | x | x | |||
| Dover, NH | x | x | x | x | ||
| Duluth, MN | x | x | x | x | ||
| Marshall, MN | x | x | x | x | ||
| Yankton, SD | x | x | x | x | x | x | 
| Asia | ||||||
| Danshui, China | x | x | x | x | ||
| Zhuhai, China | x | x | x | x | x | x | 
| Israel | ||||||
| Beer Sheva | x | x | x | x | ||
 
                 
                         
                         
                         
                     
 
 
                 
 
 
 PPAP (PRODUCTION PART APPROVAL PROCESS) INDUCTORS
  PPAP (PRODUCTION PART APPROVAL PROCESS) INDUCTORS