VCNL4035X01 OPTICAL SENSOR
Fully integrated Automotive Grade proximity and ambient light sensor for gesture recognition. Featuring Filtron™ technology, the Vishay Semiconductors VCNL4035X01 combines photo detectors for proximity and ambient light, a signal conditioning IC, a 16-bit ADC, and a driver for up to three external IREDs in one compact 4 mm by 2.36 mm by 0.75 mm surface-mount package.
| Advantages |
Benefits |
| 16-bit high resolution |
Superior sensing capabilities for both proximity and ambient light |
| Driver for up to three external IREDs |
Enables more intricate gestures and better resolution for swiping gestures |
| Programmable interrupt function |
Allows both high and low thresholds to be set to reduce the overall power consumption |