ENHANCED ANALOG SWITCHES AND MULTIPLEXERS
The new enhanced precision series covers operation voltage from 2.7 V to 24 V single supply, and ±2.7 V to ±15 V dual supply. It is available in comprehensive configurations. The series offers products optimized for low switching charge, low parasitic capacitance, and low ON resistance fitting different application circuit design needs. The series enhanced ESD and latch up current levels improve product Reliability.
| Advantages |
Benefits |
| The series includes parts of <1pC charge injection, pico-amp level leakage, and ultra-low parasitic capacitance |
Reduced switching error, faster system signal processing speed and higher accuracy. |
| Low ON resistance down to 0.3 Ω |
Minimized signal distortion and attenuation |
| Wide package options including mQFN |
Compact solution saving PCB space |
| Power down protection |
Enhanced application design safety |