WIRE-BONDABLE NTC THERMISTOR DIE
Vishay's NTCC200 thermistor series provide high accuracy for temperature measurement and control of IGBT modules. Suitable for wire bonding as well for nano-silver paste sintering, the devices offer long-term stability at high temperatures (tested up to 175 °C).
Advantages | Benefits |
---|---|
High long-term stability at temperatures up to 175 °C | Mounting capability similar to semiconductors |
AEC-Q200 qualified | Green product |
Specification at 100 °C for better protection | Drop-in replacement for SMD NTC thermistors |
ADDITIONAL INFORMATION |
|
Product Pages: NTCC200E4, NTCC300E4 NTCC200E4C90008 |
Application Note: Multi Simulator SPICE model |
Product FAQs | 3D Models |