Selected

eFuse 400 Top View

Thumbnail 0Thumbnail 1

This new reference design features an eFuse with 750 V and 2 mΩ total silicon carbide (SiC) JFET cascodes and a VOA300 optocoupler. It is designed to provide continuous power of up to 40 kW to the load. The design allows for continuous operation at full current with less than 30 W of losses and no active cooling. It also features a preload function, continuous current monitoring, and overcurrent protection with a shutdown time of less than 2.5 µs. Analog control is implemented in the low-voltage domain, and measurement data is transmitted across the isolation barrier using the VOA300.

Reference Design Files

White Paper

This new reference design features an eFuse with 750 V and 2 mΩ total silicon carbide (SiC) JFET cascodes and a VOA300 optocoupler. It is designed to provide continuous power of up to 40 kW to the load. The design allows for continuous operation at full current with less than 30 W of losses and no active cooling. It also features a preload function, continuous current monitoring, and overcurrent protection with a shutdown time of less than 2.5 µs. Analog control is implemented in the low-voltage domain, and measurement data is transmitted across the isolation barrier using the VOA300.

Reference Design Files

White Paper

Selected

eFuse 400 Top View

Thumbnail 0Thumbnail 1

Reference

400 VDC 100 A Bidirectional eFuse

Schematic Design

Slider

Features

Disconnect loads in under 2 μs

Precharging of DC-link capacitors in power electronics

Resettable fuse

Adjustable current limit

Products

Download

All reference designs provided by Vishay Intertechnology, Inc. and its affiliates (collectively “Vishay”) are provided "as is". Vishay makes no warranties or representations with regard to the reference designs or use of the reference designs, express, implied or statutory, including accuracy or completeness. Vishay disclaims any warranty of title and any implied warranties of merchantability, fitness for a particular purpose, quiet enjoyment, quiet possession, and non-infringement of any third-party intellectual property rights with regard to Vishay’s reference designs or use thereof. Vishay shall not be liable for and shall not defend or indemnify buyers against any third-party infringement claim that relates to or is based on a combination of components provided in a Vishay reference design. In no event shall Vishay be liable for any actual, special, incidental, consequential or indirect damages, however caused, on any theory of liability and whether or not Vishay has been advised of the possibility of such damages, arising in any way out of Vishay reference designs or buyer’s use of Vishay reference designs.