This reference design focuses on the current sensing solutions used in high voltage applications, in which an isolated current sensing circuit is a must.
The measured current goes through a low TCR shunt resistance - the WSBE and WSL are explored in this application. The voltage drop across the shunt resistance is fed to a high performance differential output isolated amplifier, which in this case is the VIA0050DD. The VIA0050DD has a linear differential range of ± 50 mV. The differential output voltage between OUT and OUT is ± 2.05 V. This differential output is converted to a single-ended output, providing an output in the range of 0 V to 2.5 V (OUT to GND), which is ready to be interfaced by a single-ended ADC or multimeter.
Reference Design Files
- ISO-BB-CSAO, ISO-SMD-CSAO
ZIP | Mar 25, 2025
Reference Board
Datasheet

- ISO-BB-CSAO, ISO-SMD-CSAO
PDF | Dec 19, 2024
This reference design focuses on the current sensing solutions used in high voltage applications, in which an isolated current sensing circuit is a must.
The measured current goes through a low TCR shunt resistance - the WSBE and WSL are explored in this application. The voltage drop across the shunt resistance is fed to a high performance differential output isolated amplifier, which in this case is the VIA0050DD. The VIA0050DD has a linear differential range of ± 50 mV. The differential output voltage between OUT and OUT is ± 2.05 V. This differential output is converted to a single-ended output, providing an output in the range of 0 V to 2.5 V (OUT to GND), which is ready to be interfaced by a single-ended ADC or multimeter.
Reference Design Files
- ISO-BB-CSAO, ISO-SMD-CSAO
ZIP | Mar 25, 2025
Reference Board
Datasheet

- ISO-BB-CSAO, ISO-SMD-CSAO
PDF | Dec 19, 2024