Isolated Busbar Current Sensor with Analog Output

Selected

ISO-BB-CSAO

In this design, the signal from a WSBE low TCR shunt resistor is fed to a VIA0050DD, a high-performance, isolated, differential output amplifier. The VIA0050DD has a linear differential input range of ±50 mV and a linear differential output range of ±2.05 V, which is converted to a single-ended output ranging from 0 V to 2.5 V (OUT to GND). This output is ready to be interfaced with a single-ended ADC or multimeter.

Using the combination of a shunt and a VIA0050DD isolation amplifier, this design provides an analog output for AC current measurement up to ± 54 A continuously at a bandwidth of ~ 280 kHz.

Reference Design Files

Reference Board

Datasheet

In this design, the signal from a WSBE low TCR shunt resistor is fed to a VIA0050DD, a high-performance, isolated, differential output amplifier. The VIA0050DD has a linear differential input range of ±50 mV and a linear differential output range of ±2.05 V, which is converted to a single-ended output ranging from 0 V to 2.5 V (OUT to GND). This output is ready to be interfaced with a single-ended ADC or multimeter.

Using the combination of a shunt and a VIA0050DD isolation amplifier, this design provides an analog output for AC current measurement up to ± 54 A continuously at a bandwidth of ~ 280 kHz.

Reference Design Files

Reference Board

Datasheet

Selected

ISO-BB-CSAO

Reference

Functional Block Diagram

Slider

Features

AC current measurement up to 1415 A

Maximum working isolation voltage of 1200 VRMS

Isolated single-ended analog output

Low temperature offset and gain drift

Bandwidth of approx. 280 kHz

Products

  • Resistor:WSBE

    Power Metal Strip® Shunt Resistor, Low TCR (Down to < ± 10 ppm/°C), Very Low Value (Down to 15 µΩ)

Download

All reference designs provided by Vishay Intertechnology, Inc. and its affiliates (collectively “Vishay”) are provided "as is". Vishay makes no warranties or representations with regard to the reference designs or use of the reference designs, express, implied or statutory, including accuracy or completeness. Vishay disclaims any warranty of title and any implied warranties of merchantability, fitness for a particular purpose, quiet enjoyment, quiet possession, and non-infringement of any third-party intellectual property rights with regard to Vishay’s reference designs or use thereof. Vishay shall not be liable for and shall not defend or indemnify buyers against any third-party infringement claim that relates to or is based on a combination of components provided in a Vishay reference design. In no event shall Vishay be liable for any actual, special, incidental, consequential or indirect damages, however caused, on any theory of liability and whether or not Vishay has been advised of the possibility of such damages, arising in any way out of Vishay reference designs or buyer’s use of Vishay reference designs.