LED - Orange red
Showing 1 to 17 of 17 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Package ▲▼ | Color ▲▼ | Dominant Wavelength Min. (nm) or Color Coordinate (x, y) (nm) ▲▼ | Dominant Wavelength Typ. (nm) or Color Coordinate (x, y) (nm) ▲▼ | Dominant Wavelength Max. (nm) or Color Coordinate (x, y) (nm) ▲▼ | Luminous Intensity IV Min. (mcd) ▲▼ | Luminous Intensity IV Typ. (mcd) ▲▼ | Luminous Intensity IV Max. (mcd) ▲▼ | I F for I V (mA) ▲▼ | Luminous Flux ΦV Min. (mIm) ▲▼ | Luminous Flux ΦV Typ. (mIm) ▲▼ | Luminous Flux ΦV Max. (mIm) ▲▼ | I F for Φ V (mA) ▲▼ | Forward Voltage, VF Typ. (V) ▲▼ | Forward Voltage, VF Max. (V) ▲▼ | Angle of Half Intensity (± °) ▲▼ | Key Feature ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 3 mm | Orange red | 612 | 617 | 625 | 112 | 280 | 20 | 2 | 2.6 | 30 | Standard | ||||||
| SMD dome lens | Orange red | 611 | 616 | 621 | 9000 | 18000 | 35500 | 50 | 2.25 | 2.7 | 11 | Power | |||||
| SMD dome lens | Orange red | 611 | 616 | 621 | 9000 | 18000 | 35500 | 50 | 2.25 | 2.7 | 11 | Power | |||||
| SMD dome lens | Orange red | 611 | 616 | 621 | 4500 | 8000 | 14000 | 50 | 2.25 | 2.7 | 22 | Power | |||||
| SMD dome lens | Orange red | 611 | 616 | 621 | 4500 | 8000 | 14000 | 50 | 2.25 | 2.7 | 22 | Power | |||||
| SMD PLCC-2 | Orange red | 612 | 619 | 625 | 2.8 | 12 | 10 | 2 | 2.8 | 60 | Standard | ||||||
| SMD PLCC-2 | Orange red | 612 | 619 | 625 | 7.1 | 12 | 18 | 10 | 2 | 2.8 | 60 | Standard | |||||
| SMD MiniLED | Orange red | 612 | 622 | 624 | 7.1 | 18 | 2 | 1.8 | 2.2 | 60 | Low current | ||||||
| SMD MiniLED | Orange red | 611 | 616 | 622 | 450 | 680 | 1400 | 20 | 2.1 | 2.6 | 60 | Power | |||||
| SMD MiniLED | Orange red | 611 | 616 | 622 | 1400 | 2500 | 3550 | 50 | 2.25 | 2.8 | 60 | Power | |||||
| SMD MiniLED | Orange red | 611 | 616 | 622 | 355 | 550 | 900 | 20 | 2.0 | 2.6 | 60 | Power | |||||
| SMD PLCC-2 | Orange red | 611 | 616 | 622 | 560 | 850 | 1800 | 20 | 2.1 | 2.6 | 60 | Power | |||||
| SMD PLCC-2 | Orange red | 611 | 616 | 622 | 1800 | 2800 | 4500 | 50 | 2.25 | 2.8 | 60 | Power | |||||
| SMD PLCC-2 | Orange red | 611 | 616 | 622 | 450 | 630 | 1120 | 20 | 2.1 | 2.6 | 60 | Power | |||||
| SMD PLCC-2 | Orange red | 611 | 617 | 622 | 180 | 275 | 355 | 20 | 1.9 | 2.5 | 60 | Power | |||||
| SMD PLCC-2 | Orange red | 612 | 618 | 624 | 90 | 160 | 355 | 20 | 2.0 | 2.4 | 60 | Standard | |||||
| SMD PLCC-2 | Orange red | 611 | 617 | 622 | 280 | 450 | 710 | 30 | 2.0 | 2.5 | 60 | Power |