LED - 5 mm
Showing 1 to 47 of 47 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Package ▲▼ | Color ▲▼ | Dominant Wavelength Min. (nm) or Color Coordinate (x, y) (nm) ▲▼ | Dominant Wavelength Typ. (nm) or Color Coordinate (x, y) (nm) ▲▼ | Dominant Wavelength Max. (nm) or Color Coordinate (x, y) (nm) ▲▼ | Luminous Intensity IV Min. (mcd) ▲▼ | Luminous Intensity IV Typ. (mcd) ▲▼ | Luminous Intensity IV Max. (mcd) ▲▼ | I F for I V (mA) ▲▼ | Luminous Flux ΦV Min. (mIm) ▲▼ | Luminous Flux ΦV Typ. (mIm) ▲▼ | Luminous Flux ΦV Max. (mIm) ▲▼ | I F for Φ V (mA) ▲▼ | Forward Voltage, VF Typ. (V) ▲▼ | Forward Voltage, VF Max. (V) ▲▼ | Angle of Half Intensity (± °) ▲▼ | Key Feature ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 5 mm | Pure green | 555 | 562 | 567 | 430 | 1250 | 50 | 2.1 | 2.7 | 9 | Power | ||||||
| 5 mm | Red | 611 | 616 | 622 | 4300 | 11000 | 50 | 2.1 | 2.7 | 9 | Power | ||||||
| 5 mm | Red | 611 | 616 | 622 | 1350 | 4000 | 50 | 2.1 | 2.7 | 15 | Power | ||||||
| 5 mm | Red | 611 | 616 | 622 | 7500 | 35000 | 50 | 2.1 | 2.7 | 4 | Power | ||||||
| 5 mm | Super red | 626 | 630 | 638 | 2400 | 7500 | 50 | 2.1 | 2.7 | 9 | Power | ||||||
| 5 mm | Yellow | 585 | 590 | 597 | 1350 | 4000 | 50 | 2.1 | 2.7 | 15 | Power | ||||||
| 5 mm | Yellow | 585 | 590 | 597 | 5750 | 25000 | 50 | 2.1 | 2.7 | 4 | Power | ||||||
| 5 mm | Yellow green | 565 | 572 | 576 | 1350 | 3500 | 50 | 2.2 | 2.7 | 9 | Power | ||||||
| 5 mm | Red | 648 | 35 | 70 | 20 | 1.8 | 2.2 | 30 | Standard | ||||||||
| 5 mm | Red | 648 | 1000 | 2500 | 20 | 1.8 | 2.2 | 4 | Standard | ||||||||
| 5 mm | Red | 648 | 35 | 70 | 20 | 1.8 | 2.2 | 30 | Standard | ||||||||
| 5 mm | Red | 648 | 35 | 70 | 20 | 1.8 | 2.2 | 30 | Standard | ||||||||
| 5 mm | Red | 648 | 1000 | 2500 | 20 | 1.8 | 2.2 | 4 | Standard | ||||||||
| 5 mm | Yellow | 581 | 588 | 594 | 1000 | 3500 | 20 | 2 | 2.6 | 4 | Standard | ||||||
| 5 mm | Green | 562 | 570 | 575 | 6.3 | 20 | 10 | 2.1 | 2.4 | 25 | Standard | ||||||
| 5 mm | Green | 562 | 570 | 575 | 6.3 | 20 | 10 | 2.1 | 2.4 | 25 | Standard | ||||||
| 5 mm | Green | 562 | 570 | 575 | 6.3 | 20 | 10 | 2.1 | 2.4 | 25 | Standard | ||||||
| 5 mm | Green | 562 | 570 | 575 | 6.3 | 20 | 10 | 2.1 | 2.4 | 25 | Standard | ||||||
| 5 mm | Red | 626 | 630 | 639 | 320 | 1400 | 20 | 2 | 2.6 | 9 | Standard | ||||||
| 5 mm | Red | 630 | 1000 | 5500 | 20 | 1.9 | 2.6 | 4 | Standard | ||||||||
| 5 mm | Red | 612 | 630 | 10 | 50 | 10 | 2 | 3 | 14 | Standard | |||||||
| 5 mm | Red | 612 | 630 | 1.6 | 10 | 10 | 2 | 3 | 30 | Standard | |||||||
| 5 mm | Red | 612 | 630 | 4 | 12 | 10 | 2 | 3 | 30 | Standard | |||||||
| 5 mm | Red | 612 | 630 | 6.3 | 14 | 10 | 2 | 3 | 30 | Standard | |||||||
| 5 mm | Red | 612 | 630 | 6.3 | 14 | 10 | 2 | 3 | 30 | Standard | |||||||
| 5 mm | Red | 612 | 630 | 6.3 | 14 | 10 | 2 | 3 | 30 | Standard | |||||||
| 5 mm | Red | 612 | 630 | 1.6 | 10 | 10 | 2 | 3 | 30 | Standard | |||||||
| 5 mm | Red | 612 | 630 | 4 | 12 | 10 | 2 | 3 | 30 | Standard | |||||||
| 5 mm | Red | 612 | 630 | 6.3 | 14 | 10 | 2 | 3 | 30 | Standard | |||||||
| 5 mm | Yellow | 581 | 594 | 1.6 | 10 | 10 | 2.4 | 3 | 30 | Standard | |||||||
| 5 mm | Yellow | 581 | 594 | 4 | 12 | 10 | 2.4 | 3 | 30 | Standard | |||||||
| 5 mm | Yellow | 581 | 594 | 6.3 | 14 | 10 | 2.4 | 3 | 30 | Standard | |||||||
| 5 mm | Yellow | 581 | 594 | 1.6 | 10 | 10 | 2.4 | 3 | 30 | Standard | |||||||
| 5 mm | Yellow | 581 | 594 | 6.3 | 14 | 10 | 2.4 | 3 | 30 | Standard | |||||||
| 5 mm | Green | 562 | 569 | 575 | 1 | 3.5 | 2 | 1.9 | 2.2 | 25 | Low current | ||||||
| 5 mm | Red | 612 | 625 | 0.63 | 1.2 | 2 | 1.9 | 2.4 | 25 | Low current | |||||||
| 5 mm | Red | 612 | 625 | 1 | 2 | 2 | 1.9 | 2.4 | 25 | Low current | |||||||
| 5 mm | Red | 630 | 4 | 15 | 10 | 2 | 3 | 30 | Standard | ||||||||
| 5 mm | Red | 630 | 4 | 15 | 32 | 10 | 2 | 3 | 30 | Standard | |||||||
| 5 mm | Red | 612 | 625 | 1 | 2.5 | 10 | 2 | 3 | 30 | Bicolor | |||||||
| 5 mm | Green | 552 | 575 | 1 | 2.5 | 10 | 2.4 | 3 | 30 | Bicolor | |||||||
| 5 mm | Red | 620 | 624 | 630 | 7500 | 25000 | 50 | 2.2 | 3.0 | 9 | Power | ||||||
| 5 mm | Red | 620 | 624 | 630 | 24000 | 65000 | 50 | 2.2 | 3.0 | 4 | Power | ||||||
| 5 mm | White | 0.33, 0.33 | 5600 | 11200 | 20 | 3.6 | 10 | Standard |
