LED - True green
Showing 1 to 10 of 10 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Package ▲▼ | Color ▲▼ | Dominant Wavelength Min. (nm) or Color Coordinate (x, y) (nm) ▲▼ | Dominant Wavelength Typ. (nm) or Color Coordinate (x, y) (nm) ▲▼ | Dominant Wavelength Max. (nm) or Color Coordinate (x, y) (nm) ▲▼ | Luminous Intensity IV Min. (mcd) ▲▼ | Luminous Intensity IV Typ. (mcd) ▲▼ | Luminous Intensity IV Max. (mcd) ▲▼ | I F for I V (mA) ▲▼ | Luminous Flux ΦV Min. (mIm) ▲▼ | Luminous Flux ΦV Typ. (mIm) ▲▼ | Luminous Flux ΦV Max. (mIm) ▲▼ | I F for Φ V (mA) ▲▼ | Forward Voltage, VF Typ. (V) ▲▼ | Forward Voltage, VF Max. (V) ▲▼ | Angle of Half Intensity (± °) ▲▼ | Key Feature ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SMD dome lens | True green | 515 | 525 | 541 | 7100 | 16000 | 20 | 2.9 | 3.4 | 9 | Power | ||||||
| SMD dome lens | True green | 515 | 525 | 541 | 7100 | 16000 | 20 | 2.9 | 3.4 | 9 | Power | ||||||
| SMD 0603 ChipLED | True green | 525 | 71 | 450 | 20 | 3.2 | 3.6 | 65 | Standard | ||||||||
| SMD 0603 ChipLED | True green | 515 | 525 | 535 | 1200 | 1400 | 2800 | 20 | 2.80 | 3.05 | 73 | Power | |||||
| SMD 0603 ChipLED | True green | 515 | 525 | 535 | 1200 | 1400 | 2800 | 20 | 2.80 | 3.05 | 73 | Power | |||||
| SMD 0603 ChipLED | True green | 520 | 527 | 535 | 1200 | 1400 | 2800 | 20 | 2.80 | 3.05 | 73 | Power | |||||
| SMD 0402 ChipLED | True green | 520 | 535 | 28 | 280 | 5 | 3.10 | 65 | Standard | ||||||||
| SMD 0402 ChipLED | True green | 520 | 535 | 56 | 180 | 5 | 3.10 | 65 | Standard | ||||||||
| SMD MiniLED | True green | 515 | 525 | 541 | 1400 | 2300 | 3550 | 20 | 2.9 | 3.4 | 60 | Standard | |||||
| SMD PLCC-2 | True green | 515 | 530 | 541 | 224 | 380 | 560 | 10 | 3.2 | 4.2 | 60 | Standard |