LED - Yellow green
Showing 1 to 7 of 7 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Package ▲▼ | Color ▲▼ | Dominant Wavelength Min. (nm) or Color Coordinate (x, y) (nm) ▲▼ | Dominant Wavelength Typ. (nm) or Color Coordinate (x, y) (nm) ▲▼ | Dominant Wavelength Max. (nm) or Color Coordinate (x, y) (nm) ▲▼ | Luminous Intensity IV Min. (mW/sr) ▲▼ | Luminous Intensity IV Typ. (mW/sr) ▲▼ | Luminous Intensity IV Max. (mW/sr) ▲▼ | I F for I V (mA) ▲▼ | Luminous Flux ΦV Min. (mW) ▲▼ | Luminous Flux ΦV Typ. (mW) ▲▼ | Luminous Flux ΦV Max. (mW) ▲▼ | I F for Φ V (mA) ▲▼ | Forward Voltage, VF Typ. (V) ▲▼ | Forward Voltage, VF Max. (V) ▲▼ | Angle of Half Intensity (± °) ▲▼ | Key Feature ▲▼ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5 mm | Yellow green | 565 | 572 | 576 | 1350 | 3500 | 50 | 2.2 | 2.7 | 9 | Power | ||||||
SMD 0603 ChipLED | Yellow green | 571 | 18 | 35 | 20 | 2.0 | 2.4 | 65 | Standard | ||||||||
SMD 0402 ChipLED | Yellow green | 567.5 | 571 | 576.5 | 18 | 35 | 112 | 20 | 2.00 | 2.40 | 65 | Standard | |||||
SMD PLCC-2 | Yellow green | 566 | 574 | 575 | 3.55 | 4.2 | 9.00 | 2 | 1.9 | 2.2 | 60 | Low current | |||||
SMD PLCC-2 | Yellow green | 566 | 570 | 577 | 45 | 90 | 112 | 30 | 2.0 | 2.5 | 60 | Power | |||||
SMD reverse gullwing | Yellow green | 564.5 | 571 | 576.5 | 45 | 72 | 112.5 | 20 | 2.1 | 2.3 | 60 | Standard | |||||
SMD reverse gullwing | Yellow green | 564.5 | 571 | 576.5 | 71.5 | 112 | 180 | 20 | 2.1 | 2.3 | 60 | Standard |