Vishay Milwaukee Resistor - MCR Series – Metal Case
High power MCR Series metal case resistors are constructed by winding a resistance wire alloy over a ceramic tube core and holding it in place with a silicone coating. The wirewound resistor is then placed inside of a metal case and potted with high temperature cement. The advantage becomes higher heat dissipation which allows for an increase in wattage rating.
With applications in: AC and DC drives, renewable energy, wind turbines, HVAC systems, CNC controls, lighting systems, welding equipment, inverters, harmonic filters, battery monitoring and dynamic braking.
Series ▲▼ | Product Image | Technology ▲▼ | Description ▲▼ | Type ▲▼ | Min. Tolerance (%) ▲▼ | Power (W) ▲▼ | Resistance (Min.) (Ω) ▲▼ | Resistance (Max.) (Ω) ▲▼ |
|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Wirewound | Customer Special Metal Case Resistor (CS65), Wirewound Resistors, Industrial Power, Tubular, Metal Case, MCR, MCRL | Custom Capabilities | |||||
![]() Enlarge | Wirewound | Wirewound Resistors, Industrial Power, Tubular, Metal Case, MCRL | Resistors, Fixed | 5 | 45 | 1.1 | 2.75 K | |
![]() Enlarge | Wirewound | Wirewound Resistors, Industrial Power, Tubular, Metal Case, MCRL | Resistors, Fixed | 5 | 20 | 1.1 | 2.75 K | |
![]() Enlarge | Wirewound | Wirewound Resistors, Industrial Power, Tubular, Metal Case, MCRL | Resistors, Fixed | 5 | 70 | 0.2 | 22 K | |
![]() Enlarge | Wirewound | Wirewound Resistors, Industrial Power, Tubular, Metal Case, MCRL | Resistors, Fixed | 5 | 40 | 0.2 | 22 K | |
![]() Enlarge | Wirewound | Wirewound Resistors, Industrial Power, Tubular, Metal Case, MCRL | Resistors, Fixed | 5 | 100 | 0.2 | 66 K | |
![]() Enlarge | Wirewound | Wirewound Resistors, Industrial Power, Tubular, Metal Case, MCRL | Resistors, Fixed | 5 | 50 | 0.2 | 66 K | |
![]() Enlarge | Wirewound | Wirewound Resistors, Industrial Power, Tubular, Metal Case, MCRL | Resistors, Fixed | 5 | 125 | 0.25 | 76 K | |
![]() Enlarge | Wirewound | Wirewound Resistors, Industrial Power, Tubular, Metal Case, MCRL | Resistors, Fixed | 5 | 65 | 0.25 | 76 K |