Modules - Modules, Diode - Fast
Showing 1 to 3 of 3 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ ![]() | Product Image | Package ▲▼ ![]() | Circuit Configuration ▲▼ ![]() | VDRM/VRRM (V) Range ▲▼ ![]() | IF(AV) (A) ▲▼ ![]() | TC (°C) ▲▼ ![]() | IFSM at 50 Hz (A) ▲▼ ![]() | IFSM at 60 Hz (A) ▲▼ ![]() | VFM at 25 °C Range (V) ▲▼ ![]() | TJ (°C) ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | D-55 (T-module) | Single | 100 - 1000 | 40 | 70 | 475 | 500 | 1.60 | -40 to +125 | |
![]() Enlarge | D-55 (T-module) | Single | 100 - 1000 | 70 | 70 | 830 | 870 | 1.73 | -40 to +125 | |
![]() Enlarge | D-55 (T-module) | Single | 100 - 1000 | 85 | 70 | 1300 | 1370 | 1.55 | -40 to +125 |