Modules - Modules, Diode - High Voltage
Showing 1 to 30 of 30 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Package ▲▼ | Circuit Configuration ▲▼ | VDRM/VRRM (V) Range (V) ▲▼ | IF(AV) (A) ▲▼ | TC (°C) ▲▼ | IFSM at 50 Hz (A) ▲▼ | IFSM at 60 Hz (A) ▲▼ | VFM at 25 °C Range (V) ▲▼ | TJ (°C) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 1200 | 91 | 90 | 940 | 985 | 1.27 | -55 to +150 | |
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 1200 | 108 | 90 | 1170 | 1225 | 1.31 | -55 to +150 | |
![]() Enlarge | D-55 (T-module) | Single diode | 100 - 1200 | 40 | 85 | 570 | 600 | 1.30 | -40 to +150 | |
![]() Enlarge | D-55 (T-module) | Single diode | 100 - 1200 | 70 | 85 | 1200 | 1250 | 1.35 | -40 to +150 | |
![]() Enlarge | D-55 (T-module) | Single diode | 100 - 1200 | 85 | 85 | 1700 | 1800 | 1.27 | -40 to +150 | |
![]() Enlarge | D-55 (T-module) | Single diode | 100 - 1200 | 110 | 85 | 2000 | 2100 | 1.35 | -40 to +150 | |
![]() Enlarge | INT-A-PAK | Two diodes doubler circuit | 400 - 1600 | 165 | 100 | 4000 | 4200 | 1.43 | -40 to +150 | |
![]() Enlarge | INT-A-PAK | Two diodes doubler circuit | 400 - 1600 | 195 | 100 | 4750 | 4980 | 1.38 | -40 to +150 | |
![]() Enlarge | INT-A-PAK | Two diodes doubler circuit | 400 - 1600 | 230 | 100 | 5500 | 5765 | 1.46 | -40 to +150 | |
![]() Enlarge | INT-A-PAK | Two diodes common cathode | 400 - 1600 | 165 | 100 | 4000 | 4200 | 1.43 | -40 to +150 | |
![]() Enlarge | INT-A-PAK | Two diodes common cathode | 400 - 1600 | 195 | 100 | 4750 | 4980 | 1.38 | -40 to +150 | |
![]() Enlarge | INT-A-PAK | Two diodes common cathode | 400 - 1600 | 230 | 100 | 5500 | 5765 | 1.46 | -40 to +150 | |
![]() Enlarge | INT-A-PAK | Two diodes common anode | 400 - 1600 | 165 | 100 | 4000 | 4200 | 1.43 | -40 to +150 | |
![]() Enlarge | INT-A-PAK | Two diodes common anode | 400 - 1600 | 195 | 100 | 4750 | 4980 | 1.38 | -40 to +150 | |
![]() Enlarge | INT-A-PAK | Two diodes common anode | 400 - 1600 | 230 | 100 | 5500 | 5765 | 1.46 | -40 to +150 | |
![]() Enlarge | INT-A-PAK | Single diode | 400 - 1600 | 165 | 100 | 4000 | 4200 | 1.43 | -40 to +150 | |
![]() Enlarge | INT-A-PAK | Single diode | 400 - 1600 | 195 | 100 | 4750 | 4980 | 1.38 | -40 to +150 | |
![]() Enlarge | INT-A-PAK | Single diode | 400 - 1600 | 230 | 100 | 5500 | 5765 | 1.46 | -40 to +150 | |
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes doubler circuit | 400 - 1600 | 60 | 114 | 1300 | 1360 | 1.6 | -40 to +150 | |
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes common cathode | 400 - 1600 | 60 | 114 | 1300 | 1360 | 1.6 | -40 to +150 | |
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes common anode | 400 - 1600 | 60 | 114 | 1300 | 1360 | 1.6 | -40 to +150 | |
![]() Enlarge | AAP Gen 7 (TO-240AA) | Single diode | 400 - 1600 | 60 | 114 | 1300 | 1360 | 1.6 | -40 to +150 | |
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes doubler circuit | 400 - 1600 | 80 | 110 | 1500 | 1570 | 1.6 | -40 to +150 | |
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes common cathode | 400 - 1600 | 80 | 110 | 1500 | 1570 | 1.6 | -40 to +150 | |
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes common anode | 400 - 1600 | 80 | 110 | 1500 | 1570 | 1.6 | -40 to +150 | |
![]() Enlarge | AAP Gen 7 (TO-240AA) | Single diode | 400 - 1600 | 80 | 110 | 1500 | 1570 | 1.6 | -40 to +150 | |
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes doubler circuit | 400 - 1600 | 100 | 112 | 2020 | 2115 | 1.55 | -40 to +150 | |
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes common cathode | 400 - 1600 | 100 | 112 | 2020 | 2115 | 1.55 | -40 to +150 | |
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes common anode | 400 - 1600 | 100 | 112 | 2020 | 2115 | 1.55 | -40 to +150 | |
![]() Enlarge | AAP Gen 7 (TO-240AA) | Single diode | 400 - 1600 | 100 | 112 | 2020 | 2115 | 1.55 | -40 to +150 |