Modules - Modules, Diode - MAGN-A-PAK
Showing 1 to 9 of 9 entries
Click the buttons to sort and filter the table. Sort toggles between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series 🔼 | Product Image | Package | Circuit Configuration | VDRM/VRRM (V) Range | VDSS (V) | VCES (V) | Voltage (V) | IT(AV) (A) | IF(AV) (A) | IO (A) | IC (A) | ID (A) | TC (°C) | Tcase (°C) | IFSM (A) | IFSM @ 50 Hz (A) | IFSM @ 60 Hz (A) | IFSM at 50 Hz (A) | IFSM at 60 Hz (A) | ITSM at 50 Hz (A) | ITSM at 60 Hz (A) | VF (V) | VCEON (V) | RDS(on) (Ohms) | Maximum tq (µs) | trr (ns) | VFM at 25 °C Range (V) | trr Range (μs) | TJ (°C) | IGT (mA) | EON (mJ) | EOFF (mJ) | Speed (kHz) | EAS (mJ) | IAR (A) | IAS (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | MAGN-A-PAK | Two diodes doubler circuit | 250 | 100 | 7015 | 7345 | 1.29 | -40 to +150 | ||||||||||||||||||||||||||||
![]() Enlarge | MAGN-A-PAK | Two diodes doubler circuit | 270 | 100 | 8920 | 9430 | 1.48 | -40 to +150 | ||||||||||||||||||||||||||||
![]() Enlarge | MAGN-A-PAK | Two diodes doubler circuit | 320 | 100 | 10110 | 10580 | 1.28 | -40 to +150 | ||||||||||||||||||||||||||||
![]() Enlarge | MAGN-A-PAK | Two diodes common cathode | 250 | 100 | 7015 | 7345 | 1.29 | -40 to +150 | ||||||||||||||||||||||||||||
![]() Enlarge | MAGN-A-PAK | Two diodes common cathode | 270 | 100 | 8920 | 9430 | 1.48 | -40 to +150 | ||||||||||||||||||||||||||||
![]() Enlarge | MAGN-A-PAK | Two diodes common cathode | 320 | 100 | 10110 | 10580 | 1.28 | -40 to +150 | ||||||||||||||||||||||||||||
![]() Enlarge | MAGN-A-PAK | Single diode | 250 | 100 | 7015 | 7345 | 1.29 | -40 to +150 | ||||||||||||||||||||||||||||
![]() Enlarge | MAGN-A-PAK | Single diode | 270 | 100 | 8920 | 9430 | 1.48 | -40 to +150 | ||||||||||||||||||||||||||||
![]() Enlarge | MAGN-A-PAK | Single diode | 320 | 100 | 10110 | 10580 | 1.28 | -40 to +150 |