Modules - Modules, Diode - Reverse recovery time below 60 ns
Showing 1 to 10 of 10 entries
Click the buttons to sort and filter the table. Sort toggles between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series 🔼 | Product Image | Package | Circuit Configuration | VDRM/VRRM (V) Range | VDSS (V) | VCES (V) | Voltage (V) | IT(AV) (A) | IF(AV) (A) | IO (A) | IC (A) | ID (A) | TC (°C) | Tcase (°C) | IFSM (A) | IFSM @ 50 Hz (A) | IFSM @ 60 Hz (A) | IFSM at 50 Hz (A) | IFSM at 60 Hz (A) | ITSM at 50 Hz (A) | ITSM at 60 Hz (A) | VF (V) | VCEON (V) | RDS(on) (Ohms) | Maximum tq (µs) | trr (ns) | VFM at 25 °C Range (V) | trr Range (μs) | TJ (°C) | IGT (mA) | EON (mJ) | EOFF (mJ) | Speed (kHz) | EAS (mJ) | IAR (A) | IAS (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | SOT-227 | Single phase bridge | 600 | 30 | 180 | 290 | 1.6 | 57 | -55 to +175 | |||||||||||||||||||||||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 1200 | 30 | 105 | 180 | 2.08 | 54 | -55 to +175 | |||||||||||||||||||||||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 1200 | 60 | 70 | 290 | 2.75 | 46 | -55 to +175 | |||||||||||||||||||||||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 1200 | 30 | 85 | 150 | 2.91 | 41 | -55 to +175 | |||||||||||||||||||||||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 600 | 30 | 128 | 290 | 1.6 | 57 | -55 to +175 | |||||||||||||||||||||||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 200 | 65 | 132 | 890 | 0.96 | 42 | -55 to +175 | |||||||||||||||||||||||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 200 | 175 | 95 | 1700 | 1.0 | 34 | -55 to +175 | |||||||||||||||||||||||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 200 | 40 | 137 | 280 | 0.96 | 34 | -55 to +175 | |||||||||||||||||||||||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 300 | 160 | 95 | 1539 | 1.07 | 58 | -55 to +175 | |||||||||||||||||||||||||||
![]() Enlarge | TO-244 | Two diodes common cathode | 600 | 229 | 115 | 1300 | 1.52 | 52 | -40 to +175 |