Modules - Modules, IGBT - SOT-227
Showing 1 to 14 of 14 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Package ▲▼ | Circuit Configuration ▲▼ | VCES (V) ▲▼ | IC (A) ▲▼ | TC (°C) ▲▼ | V CE(on) (V) ▲▼ | TJ (°C) ▲▼ | E on (mJ) ▲▼ | E off (mJ) ▲▼ | Speed (kHz) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | SOT-227 | Single switch with AP diode | 1200 | 123 | 90 | 1.93 | 150 | 3.9 | 7.1 | 8 to 30 | |
![]() Enlarge | SOT-227 | Single switch with AP diode | 1200 | 93 | 90 | 2 | 150 | 3.9 | 5.5 | 8 to 30 | |
![]() Enlarge | SOT-227 | Low side chopper | 600 | 61 | 80 | 1.79 | 175 | 0.95 | 0.53 | up to 150 | |
![]() Enlarge | SOT-227 | High side chopper | 600 | 61 | 80 | 1.79 | 175 | 0.95 | 0.53 | up to 150 | |
![]() Enlarge | SOT-227 | Single switch with AP diode | 1200 | 106 | 90 | 2.17 | 150 | 2.23 | 3.87 | 8 to 30 | |
![]() Enlarge | SOT-227 | Low side chopper | 1200 | 47 | 80 | 2.39 | 150 | 4.1 | 2.3 | 8 to 60 | |
![]() Enlarge | SOT-227 | Single switch no diode | 1200 | 106 | 90 | 2.17 | 150 | 2.23 | 3.87 | 8 to 30 | |
![]() Enlarge | SOT-227 | Single switch no diode | 600 | 250 | 90 | 1.16 | 175 | 2.03 | 9.65 | DC to 1 | |
![]() Enlarge | SOT-227 | Single switch with AP diode | 600 | 92 | 90 | 1.64 | 150 | 1.81 | 1 | 8 to 30 | |
![]() Enlarge | SOT-227 | Low side chopper | 650 | 44 | 80 | 1.7 | 175 | 0.68 | 0.27 | up to 150 | |
![]() Enlarge | SOT-227 | Single switch with AP diode | 600 | 85 | 90 | 1.83 | 175 | 2.3 | 1.43 | 8 to 30 | |
![]() Enlarge | SOT-227 | Low side chopper | 650 | 70 | 80 | 1.72 | 175 | 3.16 | 0.72 | up to 150 | |
![]() Enlarge | SOT-227 | High side chopper | 1200 | 47 | 80 | 2.39 | 150 | 4.1 | 2.3 | 8 to 60 | |
![]() Enlarge | SOT-227 | Single switch with AP diode | 1200 | 185 | 90 | 1.55 | 150 | 5.7 | 11.6 | 8 to 30 |














