Modules - Modules, IGBT - Collector to Emitter Voltage below 2 V
Showing 1 to 22 of 22 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Package ▲▼ | Circuit Configuration ▲▼ | VCES (V) ▲▼ | IC (A) ▲▼ | TC (°C) ▲▼ | V CE(on) (V) ▲▼ | TJ (°C) ▲▼ | E on (mJ) ▲▼ | E off (mJ) ▲▼ | Speed (kHz) ▲▼ |
---|---|---|---|---|---|---|---|---|---|---|---|
Enlarge | SOT-227 | Low side chopper | 650 | 70 | 80 | 1.72 | 175 | 3.16 | 0.72 | up to 150 | |
Enlarge | Dual INT-A-PAK | Current fed inverter topology | 1200 | 400 | 25 | 1.93 | 175 | 33.2 | 37.4 | 4 to 30 | |
Enlarge | Dual INT-A-PAK | Low side chopper | 600 | 375 | 80 | 1.67 | 175 | 17.2 | 21.2 | n/a | |
Enlarge | Dual INT-A-PAK | Half bridge | 600 | 565 | 80 | 1.29 | 175 | 39 | 53 | DC to 1 | |
Enlarge | INT-A-PAK | Half bridge | 650 | 72 | 80 | 1.82 | 175 | 3.2 | 1 | 8 to 30 | |
Enlarge | INT-A-PAK | Half bridge | 650 | 185 | 80 | 1.05 | 175 | 0.5 | 6.5 | DC to 1 | |
Enlarge | INT-A-PAK | Half bridge | 650 | 280 | 80 | 1.07 | 175 | 0.7 | 10.3 | DC to 1 | |
Enlarge | INT-A-PAK | Half bridge | 650 | 144 | 80 | 1.83 | 175 | 2.82 | 3.86 | 8 to 30 | |
Enlarge | INT-A-PAK | Half bridge | 650 | 378 | 80 | 1.09 | 175 | 1.1 | 13.7 | DC to 1 | |
Enlarge | MTP | Full bridge | 1200 | 42 | 80 | 1.84 | 150 | 1.08 | 1.18 | 8 to 30 | |
Enlarge | MTP | Half bridge | 600 | 50 | 117 | 1.41 | 150 | 1.46 | 0.62 | 30 to 100 | |
Enlarge | MTP | Full bridge | 600 | 41 | 80 | 1.81 | 175 | 0.53 | 0.31 | 30 to 100 | |
Enlarge | Dual INT-A-PAK low profile | Half bridge | 600 | 349 | 80 | 1.15 | 175 | 2 | 20 | DC to 1 | |
Enlarge | Dual INT-A-PAK low profile | Half bridge | 600 | 532 | 80 | 1.14 | 175 | 2.2 | 27.6 | DC to 1 | |
Enlarge | SOT-227 | Single switch with AP diode | 1200 | 123 | 90 | 1.93 | 150 | 3.9 | 7.1 | 8 to 30 | |
Enlarge | SOT-227 | Single switch with AP diode | 1200 | 185 | 90 | 1.55 | 150 | 5.7 | 11.6 | 8 to 30 | |
Enlarge | SOT-227 | Single switch no diode | 600 | 250 | 90 | 1.16 | 175 | 2.03 | 9.65 | DC to 1 | |
Enlarge | SOT-227 | Low side chopper | 650 | 44 | 80 | 1.7 | 175 | 0.68 | 0.27 | up to 150 | |
Enlarge | SOT-227 | Low side chopper | 600 | 61 | 80 | 1.79 | 175 | 0.95 | 0.53 | up to 150 | |
Enlarge | SOT-227 | High side chopper | 600 | 61 | 80 | 1.79 | 175 | 0.95 | 0.53 | up to 150 | |
Enlarge | SOT-227 | Single switch with AP diode | 600 | 85 | 90 | 1.83 | 175 | 2.3 | 1.43 | 8 to 30 | |
Enlarge | SOT-227 | Single switch with AP diode | 600 | 92 | 90 | 1.64 | 150 | 1.81 | 1 | 8 to 30 |