Modules - Modules, Thyristor - PACE-PAK (D-19)
Showing 1 to 6 of 6 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Package ▲▼ | Circuit Configuration ▲▼ | V DRM /V RRM (V) Range (V) ▲▼ | IT(AV) (A) ▲▼ | TC (°C) ▲▼ | ITSM at 50 Hz (A) ▲▼ | ITSM at 60 Hz (A) ▲▼ | V TM at 25 °C Range (V) ▲▼ | TJ (°C) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | PACE-PAK (D-19) | Single phase, all SCR bridge | 400 to 1200 | 25 | 85 | 357 | 375 | 1.35 | -40 to +125 | |
![]() Enlarge | PACE-PAK (D-19) | Single phase, all SCR bridge | 400 to 1200 | 40 | 80 | 385 | 400 | 1.4 | -40 to +125 | |
![]() Enlarge | PACE-PAK (D-19) | Single phase, hybrid bridge common cathode | 400 to 1200 | 25 | 85 | 357 | 375 | 1.35 | -40 to +125 | |
![]() Enlarge | PACE-PAK (D-19) | Single phase, hybrid bridge common cathode | 400 to 1200 | 40 | 80 | 385 | 400 | 1.4 | -40 to +125 | |
![]() Enlarge | PACE-PAK (D-19) | Single phase, hybrid bridge doubler connection | 400 to 1200 | 25 | 85 | 357 | 375 | 1.35 | -40 to +125 | |
![]() Enlarge | PACE-PAK (D-19) | Single phase, hybrid bridge doubler connection | 400 to 1200 | 40 | 80 | 385 | 400 | 1.4 | -40 to +125 |