Modules - Modules, Thyristor - Reverse Voltage below 1000 V
Showing 1 to 50 of 54 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Package ▲▼ | Circuit Configuration ▲▼ | V DRM /V RRM (V) Range (V) ▲▼ | IT(AV) (A) ▲▼ | TC (°C) ▲▼ | ITSM at 50 Hz (A) ▲▼ | ITSM at 60 Hz (A) ▲▼ | V TM at 25 °C Range (V) ▲▼ | TJ (°C) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | PACE-PAK (D-19) | Single phase, all SCR bridge | 400 to 1200 | 40 | 80 | 385 | 400 | 1.4 | -40 to +125 | |
![]() Enlarge | PACE-PAK (D-19) | Single phase, hybrid bridge common cathode | 400 to 1200 | 40 | 80 | 385 | 400 | 1.4 | -40 to +125 | |
![]() Enlarge | PACE-PAK (D-19) | Single phase, hybrid bridge doubler connection | 400 to 1200 | 40 | 80 | 385 | 400 | 1.4 | -40 to +125 | |
![]() Enlarge | AAP Gen 7 (TO-240AA) | SCR/diode common anodes | 400 to 1600 | 45 | 85 | 850 | 890 | 1.81 | -40 to +125 | |
![]() Enlarge | AAP Gen 7 (TO-240AA) | SCR/diode common anodes | 400 to 1600 | 60 | 85 | 1200 | 1256 | 1.7 | -40 to +125 | |
![]() Enlarge | AAP Gen 7 (TO-240AA) | SCR/diode common anodes | 400 to 1600 | 105 | 85 | 2000 | 2094 | 1.8 | -40 to +130 | |
![]() Enlarge | AAP Gen 7 (TO-240AA) | SCR/diode common anodes | 400 to 1600 | 27 | 85 | 400 | 420 | 1.65 | -40 to +125 | |
![]() Enlarge | AAP Gen 7 (TO-240AA) | SCR/diode common anodes | 400 to 1600 | 75 | 85 | 1300 | 1360 | 1.72 | -40 to +125 | |
![]() Enlarge | AAP Gen 7 (TO-240AA) | SCR/diode common anodes | 400 to 1600 | 95 | 85 | 2000 | 2094 | 1.73 | -40 to +125 | |
![]() Enlarge | AAP Gen 7 (TO-240AA) | SCR/diode doubler circuit, negative control | 400 to 1600 | 45 | 85 | 850 | 890 | 1.81 | -40 to +125 | |
![]() Enlarge | AAP Gen 7 (TO-240AA) | SCR/diode doubler circuit, negative control | 400 to 1600 | 60 | 85 | 1200 | 1256 | 1.7 | -40 to +125 | |
![]() Enlarge | AAP Gen 7 (TO-240AA) | SCR/diode doubler circuit, negative control | 400 to 1600 | 105 | 85 | 2000 | 2094 | 1.8 | -40 to +130 | |
![]() Enlarge | AAP Gen 7 (TO-240AA) | SCR/diode doubler circuit, negative control | 400 to 1600 | 27 | 85 | 400 | 420 | 1.65 | -40 to +125 | |
![]() Enlarge | AAP Gen 7 (TO-240AA) | SCR/diode doubler circuit, negative control | 400 to 1600 | 75 | 85 | 1300 | 1360 | 1.72 | -40 to +125 | |
![]() Enlarge | AAP Gen 7 (TO-240AA) | SCR/diode doubler circuit, negative control | 400 to 1600 | 95 | 85 | 2000 | 2094 | 1.73 | -40 to +125 | |
![]() Enlarge | AAP Gen 7 (TO-240AA) | SCR/diode doubler circuit, positive control | 400 to 1600 | 45 | 85 | 850 | 890 | 1.81 | -40 to +125 | |
![]() Enlarge | AAP Gen 7 (TO-240AA) | SCR/diode doubler circuit, positive control | 400 to 1600 | 60 | 85 | 1200 | 1256 | 1.7 | -40 to +125 | |
![]() Enlarge | AAP Gen 7 (TO-240AA) | SCR/diode doubler circuit, positive control | 400 to 1600 | 105 | 85 | 2000 | 2094 | 1.8 | -40 to +130 | |
![]() Enlarge | AAP Gen 7 (TO-240AA) | SCR/diode doubler circuit, positive control | 400 to 1600 | 27 | 85 | 400 | 420 | 1.65 | -40 to +125 | |
![]() Enlarge | AAP Gen 7 (TO-240AA) | SCR/diode doubler circuit, positive control | 400 to 1600 | 75 | 85 | 1300 | 1360 | 1.72 | -40 to +125 | |
![]() Enlarge | AAP Gen 7 (TO-240AA) | SCR/diode doubler circuit, positive control | 400 to 1600 | 95 | 85 | 2000 | 2094 | 1.73 | -40 to +125 | |
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two SCRs common anodes | 400 to 1600 | 27 | 85 | 400 | 420 | 1.65 | -40 to +125 | |
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two SCRs common anodes | 400 to 1600 | 105 | 85 | 2000 | 2094 | 1.8 | -40 to +130 | |
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two SCRs common anodes | 400 to 1600 | 45 | 85 | 850 | 890 | 1.81 | -40 to +125 | |
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two SCRs common anodes | 400 to 1600 | 60 | 85 | 1200 | 1256 | 1.7 | -40 to +125 | |
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two SCRs common anodes | 400 to 1600 | 75 | 85 | 1300 | 1360 | 1.72 | -40 to +125 | |
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two SCRs common anodes | 400 to 1600 | 95 | 85 | 2000 | 2094 | 1.73 | -40 to +125 | |
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two SCRs common cathodes | 400 to 1600 | 27 | 85 | 400 | 420 | 1.65 | -40 to +125 | |
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two SCRs common cathodes | 400 to 1600 | 105 | 85 | 2000 | 2094 | 1.8 | -40 to +130 | |
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two SCRs common cathodes | 400 to 1600 | 45 | 85 | 850 | 890 | 1.81 | -40 to +125 | |
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two SCRs common cathodes | 400 to 1600 | 60 | 85 | 1200 | 1256 | 1.7 | -40 to +125 | |
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two SCRs common cathodes | 400 to 1600 | 75 | 85 | 1300 | 1360 | 1.72 | -40 to +125 | |
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two SCRs common cathodes | 400 to 1600 | 95 | 85 | 2000 | 2094 | 1.73 | -40 to +125 | |
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two SCRs doubler circuit | 400 to 1600 | 45 | 85 | 850 | 890 | 1.81 | -40 to +125 | |
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two SCRs doubler circuit | 400 to 1600 | 60 | 85 | 1200 | 1256 | 1.7 | -40 to +125 | |
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two SCRs doubler circuit | 400 to 1600 | 105 | 85 | 2000 | 2094 | 1.8 | -40 to +130 | |
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two SCRs doubler circuit | 400 to 1600 | 27 | 85 | 400 | 420 | 1.65 | -40 to +125 | |
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two SCRs doubler circuit | 400 to 1600 | 75 | 85 | 1300 | 1360 | 1.72 | -40 to +125 | |
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two SCRs doubler circuit | 400 to 1600 | 95 | 85 | 2000 | 2094 | 1.73 | -40 to +125 | |
![]() Enlarge | INT-A-PAK | SCR/diode doubler circuit, negative control | 400 to 1600 | 135 | 85 | 3200 | 3360 | 1.57 | -40 to +125 | |
![]() Enlarge | INT-A-PAK | SCR/diode doubler circuit, negative control | 400 to 1600 | 140 | 85 | 4500 | 4712 | 1.55 | -40 to +125 | |
![]() Enlarge | INT-A-PAK | SCR/diode doubler circuit, negative control | 400 to 1600 | 160 | 85 | 4870 | 5100 | 1.54 | -40 to +125 | |
![]() Enlarge | INT-A-PAK | SCR/diode doubler circuit, positive control | 400 to 1600 | 135 | 85 | 3200 | 3360 | 1.57 | -40 to +125 | |
![]() Enlarge | INT-A-PAK | SCR/diode doubler circuit, positive control | 400 to 1600 | 140 | 85 | 4500 | 4712 | 1.55 | -40 to +125 | |
![]() Enlarge | INT-A-PAK | SCR/diode doubler circuit, positive control | 400 to 1600 | 160 | 85 | 4870 | 5100 | 1.54 | -40 to +125 | |
![]() Enlarge | D-55 (T-module) | Single SCR | 100 to 1200 | 50 | 70 | 1310 | 1370 | 1.60 | -40 to +125 | |
![]() Enlarge | D-55 (T-module) | Single SCR | 100 to 1200 | 70 | 70 | 1660 | 1740 | 1.55 | -40 to +125 | |
![]() Enlarge | D-55 (T-module) | Single SCR | 100 to 1200 | 90 | 70 | 1780 | 1870 | 1.55 | -40 to +125 | |
![]() Enlarge | INT-A-PAK | Two SCRs doubler circuit | 400 to 1600 | 135 | 85 | 3200 | 3360 | 1.57 | -40 to +125 | |
![]() Enlarge | INT-A-PAK | Two SCRs doubler circuit | 400 to 1600 | 140 | 85 | 4500 | 4712 | 1.55 | -40 to +125 |












