MOSFETs - 2.5 V rated on-resistance
Showing 1 to 50 of 199 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Package ▲▼ | Configuration ▲▼ | Channel ▲▼ | VDS (V) ▲▼ | VGS (V) ▲▼ | rDS(on) at 10 V ▲▼ | rDS(on) at 4.5 V ▲▼ | rDS(on) at 2.5 V ▲▼ | rDS(on) at 1.8 V ▲▼ | AD ▲▼ | rDS(on) at 1.2 V ▲▼ | Qg at 10 V (nC) ▲▼ | Total gate charge @ 4.5 V (nC) ▲▼ | Gate-source charge (nC) ▲▼ | Gate-drain charge (nC) ▲▼ | Drain current (max.) (A) ▲▼ | Power dissipation (max.) (W) ▲▼ | Vth V (V) ▲▼ | RgTyp. ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SC75A | Single | N | 20 | 8 | 0.396 | 0.456 | 0.546 | 1.1 | 0.75 | 0.15 | 0.13 | 0.63 | 0.24 | 0.4 | 12.2 | ||||
| SC89-3 | Single | P | -20 | 8 | 0.76 | 1.04 | 1.5 | 1.65 | 0.2 | 0.26 | 0.45 | 0.19 | 0.4 | 12 | |||||
| SC89-6 | N&P PAIR | N | 20 | 8 | 0.396 | 0.456 | 0.546 | 0.76 | 1.3 | 0.15 | 0.13 | 0.6 | 0.22 | 0.4 | 12.2 | ||||
| SC89-6 | N&P PAIR | P | -20 | 8 | 0.756 | 1.038 | 1.44 | 2.4 | 1.65 | 0.2 | 0.26 | 0.6 | 0.22 | 0.4 | 12 | ||||
| SC-89 Dual (6 leads) | Dual | N | 20 | 8 | 0.396 | 0.456 | 0.546 | 0.76 | 0.75 | 0.15 | 0.13 | 0.61 | 0.22 | 0.4 | 12.2 | ||||
| SC89-6 | DUAL | N | 30 | 8 | 0.54 | 0.6 | 0.7 | 1.1 | 0.72 | 0.1 | 0.16 | 0.61 | 0.22 | 0.4 | 12.2 | ||||
| SC-89 | Single | N | 20 | 8 | 0.42 | 0.492 | 0.597 | 0.762 | 1 | 0.16 | 0.13 | 0.53 | 0.22 | 0.4 | 12.2 | ||||
| SC89-6 | Single | P | -20 | 8 | 0.078 | 0.098 | 0.13 | 0.188 | 12.1 | 1.85 | 2.21 | 1.75 | 0.33 | 0.4 | 18 | ||||
| SC89-6 | Single | N | 30 | 12 | 0.142 | 0.154 | 0.195 | 3 | 1.5 | 0.2 | 0.42 | 1.02 | 0.24 | 0.6 | 5.2 | ||||
| SC89-6 | Single | P | -30 | 12 | 0.1 | 0.14 | 17 | 8.1 | 1.2 | 2.2 | 1.44 | 0.33 | 0.6 | 18 | |||||
| SC70-3 | Single | N | 30 | 12 | 0.132 | 0.144 | 0.185 | 2.7 | 1.4 | 0.3 | 0.5 | 1.4 | 0.5 | 0.6 | 7 | ||||
| SC-70 | Single | P | -20 | 8 | 0.15 | 0.192 | 0.27 | 4.3 | 0.7 | 1 | -1.4 | 0.5 | -0.45 | 7 | |||||
| SC-70 | Single | P | -12 | 10 | 0.034 | 0.046 | 0.07 | 0.11 | 14.1 | 1.9 | 4 | -4 | 2.8 | -0.4 | 420 | ||||
| SC-70 | Single | N | 30 | 12 | 0.058 | 0.064 | 0.077 | 7.5 | 3.5 | 1.8 | 0.7 | 3.9 | 2.8 | 0.6 | 3.3 | ||||
| SC-70 | Single | N | 20 | 8 | 0.033 | 0.038 | 0.045 | 0.07 | 6 | 0.8 | 1.6 | 4 | 2.8 | 0.4 | 2300 | ||||
| SOT-363 | Single | P | 0.035 | 0.043 | 0.06 | 15 | 7 | 1.8 | 1.8 | -0.6 | 6.5 | ||||||||
| SC-70 | Single | P | -20 | 8 | 0.064 | 0.085 | 0.11 | 0.165 | 7.6 | 0.8 | 3.1 | -2 | 2.8 | -0.4 | 2000 | ||||
| SC-70 | Single | P | -20 | 10 | 0.041 | 0.054 | 0.1 | 12.5 | 1.8 | 3.3 | -4 | 2.8 | -0.4 | 430 | |||||
| SC-70 | Single | N | 12 | 8 | 0.02 | 0.024 | 0.03 | 13.1 | 2 | 2.7 | 4 | 2.8 | 0.4 | 1.6 | |||||
| SC-70 | Single | P | -30 | 12 | 0.054 | 0.062 | 0.085 | 18.5 | 8.6 | 1.7 | 2.5 | -4 | 2.8 | -0.6 | 450 | ||||
| SC-70-6 | Single | P | -20 | 8 | 0.09 | 0.115 | 0.15 | 9 | 1 | 2.5 | -2.7 | 2.78 | -0.4 | 10 | |||||
| SC-70 | N- and p-pair | N | 20 | 0.39 | 0.578 | 1.2 | 0.55 | 0.15 | 0.15 | 0.7 | 0.34 | 0.6 | 7.2 | ||||||
| SC-70 | N- and p-pair | P | -20 | 0.85 | 1.48 | 1.9 | 0.55 | 0.25 | 0.25 | -0.5 | 0.34 | -0.6 | 10.3 | ||||||
| SC-70 | Level-shift | P | 12 | 8 | 0.2 | 0.3 | 0.508 | 1.1 | 0.357 | ||||||||||
| SC-70 | Dual | N | 20 | 12 | 0.235 | 0.306 | 2 | 0.9 | 0.2 | 0.2 | 1.1 | 0.42 | 0.6 | 12 | |||||
| SC70-6 | Dual | P | -12 | 8 | 0.39 | 0.535 | 0.71 | 1.7 | 0.3 | 0.4 | -1.3 | 1.25 | -0.4 | 7.5 | |||||
| SC70-6 | DUAL | P | -20 | 8 | 0.49 | 0.64 | 0.79 | 1.6 | 0.36 | 0.33 | 1.3 | 1.25 | 0.4 | 7.5 | |||||
| SOT-23 | Single | N | 30 | 12 | 0.068 | 0.085 | 6.5 | 3 | 0.8 | 0.5 | 3.6 | 1.7 | 0.6 | 3.2 | |||||
| SOT-23 (TO-236) | Single | P | -20 | 8 | 0.112 | 0.142 | 5.5 | 0.7 | 1.3 | -3.1 | 1.6 | -0.4 | 6 | ||||||
| SOT-23 (TO-236) | Single | N | 20 | 8 | 0.057 | 0.075 | 3.5 | 0.6 | 0.45 | 2.6 | 0.71 | 0.4 | 4 | ||||||
| SOT-23 | Single | N | 20 | 8 | 0.0318 | 0.0356 | 0.0414 | 8.8 | 1.1 | 0.7 | 6 | 2.1 | 0.45 | 2.4 | |||||
| SOT-23 | Single | P | -20 | 8 | 0.039 | 0.05 | 0.063 | 16 | 2.5 | 3.2 | 6 | 2.5 | 0.4 | 4.1 | |||||
| SOT-23 | Single | P | -20 | 8 | 0.039 | 0.05 | 0.075 | 13.6 | 2 | 2.2 | 5.3 | 1.7 | 0.4 | 10 | |||||
| SOT-23 (TO-236) | Single | P | -12 | 8 | 0.035 | 0.045 | 0.059 | 15 | 1.9 | 3.8 | -7.1 | 2.5 | -0.4 | 4 | |||||
| SOT-23 | Single | P | -12 | 8 | 0.028 | 0.04 | 0.063 | 0.15 | 14 | 2.3 | 3.6 | 6 | 1.7 | 0.4 | 9.5 | ||||
| SOT-23 | Single | N | 30 | 8 | 0.042 | 0.046 | 0.052 | 5.7 | 0.85 | 0.75 | 5.2 | 1.8 | 0.4 | 3 | |||||
| SOT-23 | Single | N | 8 | 5 | 0.017 | 0.02 | 0.022 | 0.03 | 0.075 | 10.5 | 1.6 | 1 | 6 | 2.5 | 0.35 | 12 | |||
| SOT-23 | Single | N | 40 | 12 | 0.051 | 0.054 | 0.07 | 8.1 | 3.8 | 0.72 | 0.81 | 4.3 | 1.7 | 0.6 | 0.7 | ||||
| SOT-23 | Single | P | -20 | 8 | 0.032 | 0.041 | 0.0675 | 13.8 | 1.9 | 3 | -5.9 | 1.7 | -0.4 | 11 | |||||
| SOT-23 | Single | P | -20 | 8 | 0.066 | 0.086 | 0.13 | 9 | 1 | 2.5 | -3.8 | 1.7 | -0.4 | 10 | |||||
| SOT-23 | Single | P | -30 | 12 | 0.045 | 0.053 | 0.08 | 22.8 | 10.6 | 1.7 | 2.6 | 4.8 | 1.7 | 0.6 | 11 | ||||
| SOT-23 | Single | N | 20 | 8 | 0.03 | 0.034 | 0.041 | 13.4 | 7.7 | 1 | 1 | 5.9 | 1.7 | 0.4 | 0.6 | ||||
| SOT-23 | Single | P | -20 | 8 | 0.061 | 0.08 | 0.11 | 0.165 | 7.6 | 0.8 | 3.1 | -4.4 | 1.8 | -0.4 | 2 | ||||
| SOT-23 (TO-236) | Single | P | 0.028 | 0.037 | 0.0556 | 15 | 7 | 1.8 | 1.8 | -0.6 | 6.5 | ||||||||
| TSOP-6 | Single | P | -20 | 12 | 0.024 | 0.0372 | 42 | 21 | 6 | 5 | 8 | 4.2 | 0.65 | 6.5 | |||||
| TSOP-6 | Single | P | 0.028 | 0.035 | 0.052 | 15 | 7 | 1.8 | 1.8 | -0.6 | 6.5 | ||||||||
| TSOP-6 | Single | P | -20 | 8 | 0.021 | 0.024 | 0.038 | 43.2 | 6.3 | 4.3 | 8 | 4.2 | 0.4 | 9.4 | |||||
| TSOP-6 | Single | P | -20 | 8 | 0.038 | 0.046 | 0.06 | 18 | 2.1 | 4.8 | -6 | 3.3 | -0.4 | 6 | |||||
| TSOP-6 | Single | P | -20 | 12 | 0.06 | 0.1 | 7.53 | 1.53 | 2.37 | 5.97 | 3.2 | 0.6 | 8.5 | ||||||
| TSOP-6 | Single | P | -20 | 12 | 0.047 | 0.09 | 20 | 9 | 1.9 | 1.7 | 4 | 2.7 | 0.6 | 12.3 |
