MOSFETs - Automotive - D2PAK (TO-263)
Showing 1 to 23 of 23 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ ![]() | Configuration ▲▼ ![]() | Package ▲▼ ![]() | Channel ▲▼ ![]() | Drain-to-source voltage (V) ▲▼ ![]() | Gate-to-source voltage (V) ▲▼ ![]() | Drain current (max.) (A) ▲▼ ![]() | Power dissipation (max.) (W) ▲▼ ![]() | On-resistance @ 10 V ▲▼ ![]() | On-resistance @ 4.5 V ▲▼ ![]() | Total gate charge @ 10 V (nC) ▲▼ ![]() | Gate-source charge (nC) ▲▼ ![]() | Gate-drain charge (nC) ▲▼ ![]() | AEC-Q101 Qualified ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Single | TO-263 | N | 40 | 20 | 100 | 157 | 0.0027 | 95.5 | 25.5 | 14.7 | Yes | ||
Single | TO-263 | N | 100 | 20 | 100 | 375 | 0.0105 | 0.012 | 122 | 23 | 28 | Yes | |
Single | TO-263 | P | -100 | 20 | -93 | 375 | 0.019 | 0.0222 | 220 | 37 | 51 | Yes | |
Single | TO-263 | N | 250 | 20 | 65 | 375 | 0.03 | 50 | 12 | 15 | Yes | ||
Single | TO-263 | N | 55 | 20 | 110 | 157 | 0.006 | 0.01 | 73 | 14.5 | 16.8 | Yes | |
Single | TO-263 | P | -60 | 20 | -110 | 230 | 0.0089 | 0.0132 | 130 | 25 | 33 | Yes | |
Single | TO-263 | N | 40 | 20 | 120 | 375 | 0.0017 | 0.002 | 190 | 29 | 27 | Yes | |
Single | TO-263 | N | 40 | 20 | 120 | 300 | 0.0019 | 180 | 44 | 40 | Yes | ||
Single | TO-263 | N | 60 | 20 | 120 | 375 | 0.0035 | 0.0039 | 220 | 35 | 35 | Yes | |
Single | TO-263 | N | 100 | 20 | 120 | 375 | 0.0038 | 125 | 28 | 46 | Yes | ||
Single | TO-263 | P | -100 | 20 | -120 | 375 | 0.0101 | 0.015 | 125 | 25 | 30 | Yes | |
Single | TO-263 | N | 300 | 20 | 35 | 375 | 0.097 | 86 | 16 | 28 | Yes | ||
Single | TO-263 | P | -40 | 20 | -120 | 375 | 0.003 | 0.0038 | 527 | 89 | 100 | Yes | |
Single | TO-263 | P | -40 | 20 | -100 | 150 | 0.0051 | 0.0071 | 185 | 25 | 30 | Yes | |
Single | TO-263 | P | -100 | 20 | -40 | 150 | 0.04 | 0.048 | 89 | 11.6 | 19.6 | Yes | |
Single | TO-263 | N | 60 | 20 | 120 | 375 | 0.002 | 0.0025 | 128 | 33 | 11 | Yes | |
Single | TO-263 | N | 60 | 20 | 100 | 150 | 0.0039 | 0.005 | 60 | 16.3 | 4.8 | Yes | |
Single | TO-263 | P | -60 | 20 | -120 | 230 | 0.0058 | 0.011 | 98 | 33 | 11 | Yes | |
Single | TO-263 | N | 40 | 20 | 50 | 150 | 0.004 | 0.0055 | 85 | 14 | 14 | Yes | |
Single | TO-263 | N | 60 | 20 | 56 | 107 | 0.015 | 33 | 8.9 | 7.4 | Yes | ||
Single | TO-263 | N | 200 | 20 | 60 | 375 | 0.035 | 90 | 16 | 29 | Yes | ||
Single | TO-263 | N | 100 | 20 | 75 | 166 | 0.0059 | 0.008 | 66 | 14 | 12 | Yes | |
Single | TO-263 | N | 200 | 20 | 95 | 375 | 0.0153 | 55 | 14 | 16.5 | Yes |