MOSFETs - D2PAK (TO-263) package
Showing 1 to 50 of 133 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ ![]() | Package ▲▼ ![]() | Configuration ▲▼ ![]() | Channel ▲▼ ![]() | VDS (V) ▲▼ ![]() | VGS (V) ▲▼ ![]() | rDS(on) at 10 V ▲▼ ![]() | rDS(on) at 7.5 V ▲▼ ![]() | rDS(on) at 6 V ▲▼ ![]() | rDS(on) at 4.5 V ▲▼ ![]() | Qg at 10 V (nC) ▲▼ ![]() | Total gate charge @ 4.5 V (nC) ▲▼ ![]() | Gate-source charge (nC) ▲▼ ![]() | Gate-drain charge (nC) ▲▼ ![]() | Drain current (max.) (A) ▲▼ ![]() | Power dissipation (max.) (W) ▲▼ ![]() | Vth V (V) ▲▼ ![]() | RgTyp. ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
D2PAK (TO-263) | Single | N | 100 | 20 | 0.54 | 8.3 | 2.3 | 3.8 | 5.6 | 43 | 2 | ||||||
D2PAK (TO-263) | Single | N | 100 | 20 | 0.27 | 16 | 4.4 | 7.7 | 9.2 | 60 | 2 | ||||||
D2PAK (TO-263) | Single | N | 100 | 20 | 0.16 | 26 | 5.5 | 11 | 14 | 88 | 2 | ||||||
D2PAK (TO-263) | Single | N | 100 | 20 | 0.077 | 72 | 11 | 32 | 28 | 150 | 2 | ||||||
D2PAK (TO-263) | Single | N | 200 | 20 | 1.5 | 8.2 | 1.8 | 4.5 | 3.3 | 36 | 2 | ||||||
D2PAK (TO-263) | Single | N | 200 | 20 | 0.8 | 14 | 3 | 7.9 | 5.2 | 50 | 2 | ||||||
D2PAK (TO-263) | Single | N | 200 | 20 | 0.4 | 43 | 7 | 23 | 9 | 74 | 2 | ||||||
D2PAK (TO-263) | Single | N | 250 | 20 | 0.45 | 41 | 6.5 | 22 | 8.1 | 74 | 2 | ||||||
D2PAK (TO-263) | Single | N | 200 | 20 | 0.18 | 70 | 13 | 39 | 18 | 130 | 2 | ||||||
D2PAK (TO-263) | Single | N | 250 | 20 | 0.28 | 68 | 11 | 35 | 14 | 125 | 2 | ||||||
D2PAK (TO-263) | Single | N | 400 | 20 | 3.6 | 17 | 3.4 | 8.5 | 2 | 36 | 2 | ||||||
D2PAK (TO-263) | Single | N | 400 | 20 | 1.8 | 20 | 3.3 | 11 | 3.3 | 50 | 2 | ||||||
D2PAK (TO-263) | Single | N | 400 | 30 | 1 | 22 | 5.8 | 9.3 | 5.5 | 74 | 2 | ||||||
D2PAK (TO-263) | Single | N | 400 | 20 | 1 | 38 | 5.7 | 22 | 5.5 | 74 | 2 | ||||||
D2PAK (TO-263) | Single | N | 400 | 30 | 0.55 | 36 | 9.9 | 16 | 10 | 3.1 | 2 | ||||||
D2PAK (TO-263) | Single | N | 400 | 20 | 0.55 | 63 | 9 | 32 | 10 | 125 | 2 | ||||||
D2PAK (TO-263) | Single | N | 500 | 30 | 3 | 17 | 4.3 | 8.5 | 2.5 | 50 | 2 | ||||||
D2PAK (TO-263) | Single | N | 500 | 30 | 1.4 | 24 | 6.3 | 11 | 5 | 3.1 | 2 | ||||||
D2PAK (TO-263) | Single | N | 500 | 20 | 1.5 | 38 | 5 | 22 | 4.5 | 74 | 2 | ||||||
D2PAK (TO-263) | Single | N | 500 | 30 | 0.85 | 38 | 9 | 18 | 8 | 125 | 2 | ||||||
D2PAK (TO-263) | Single | N | 500 | 30 | 0.85 | 39 | 10 | 19 | 8 | 125 | 2 | ||||||
D2PAK (TO-263) | Single | N | 500 | 20 | 0.85 | 63 | 9.3 | 32 | 8 | 125 | 2 | ||||||
D2PAK (TO-263) | Single | P | -100 | 20 | 1.2 | 8.7 | 2.2 | 4.1 | -4 | 43 | -2 | ||||||
D2PAK (TO-263) | Single | P | -100 | 20 | 0.6 | 18 | 3 | 9 | -6.8 | 60 | -2 | ||||||
D2PAK (TO-263) | Single | P | -100 | 20 | 0.3 | 38 | 6.8 | 21 | -12 | 88 | -2 | ||||||
D2PAK (TO-263) | Single | P | -100 | 20 | 0.2 | 61 | 14 | 29 | -19 | 150 | -2 | ||||||
D2PAK (TO-263) | Single | P | -200 | 20 | 3 | 11 | 7 | 4 | -1.8 | 20 | -2 | ||||||
D2PAK (TO-263) | Single | P | -200 | 20 | 1.5 | 22 | 12 | 10 | -3.5 | 40 | -2 | ||||||
D2PAK (TO-263) | Single | P | -200 | 20 | 0.8 | 29 | 5.4 | 15 | -6.5 | 74 | -2 | ||||||
D2PAK (TO-263) | Single | P | -200 | 20 | 0.5 | 44 | 7.1 | 27 | -11 | 125 | -2 | ||||||
D2PAK (TO-263) | Single | P | -60 | 20 | 0.5 | 12 | 3.8 | 5.1 | -6.7 | 43 | -2 | ||||||
D2PAK (TO-263) | Single | P | -60 | 20 | 0.28 | 19 | 5.4 | 11 | -11 | 60 | 2 | ||||||
D2PAK (TO-263) | Single | P | -60 | 20 | 0.14 | 34 | 9.9 | 16 | -18 | 88 | -2 | ||||||
D2PAK (TO-263) | Single | N | 600 | 20 | 4.4 | 18 | 3 | 8.9 | 2.2 | 3.1 | 2 | ||||||
D2PAK (TO-263) | Single | N | 600 | 30 | 2.2 | 23 | 5.4 | 11 | 3.6 | 74 | 2 | ||||||
D2PAK (TO-263) | Single | N | 600 | 30 | 1.2 | 42 | 10 | 20 | 6.2 | 125 | 2 | ||||||
D2PAK (TO-263) | Single | N | 600 | 20 | 1.2 | 60 | 8.3 | 30 | 6.2 | 130 | 2 | ||||||
D2PAK (TO-263) | Single | N | 800 | 20 | 3 | 78 | 9.6 | 45 | 4.1 | 125 | 2 | ||||||
D2PAK (TO-263) | Single | N | 900 | 20 | 8 | 38 | 4.7 | 21 | 1.7 | 54 | 2 | ||||||
D2PAK (TO-263) | Single | N | 500 | 30 | 0.52 | 52 | 13 | 18 | 11 | 170 | 2 | ||||||
D2PAK (TO-263) | Single | N | 600 | 30 | 0.75 | 49 | 13 | 20 | 9.2 | 170 | 2 | ||||||
D2PAK (TO-263) | Single | N | 60 | 20 | 0.2 | 11 | 3.1 | 5.8 | 10 | 43 | 2 | ||||||
D2PAK (TO-263) | Single | N | 60 | 20 | 0.1 | 25 | 5.8 | 11 | 17 | 60 | 2 | ||||||
D2PAK (TO-263) | Single | N | 60 | 20 | 0.028 | 67 | 18 | 25 | 50 | 3.7 | 2 | ||||||
D2PAK (TO-263) | Single | N | 60 | 20 | 0.018 | 110 | 29 | 36 | 50 | 190 | 2 | ||||||
D2PAK (TO-263) | Single | N | 100 | 10 | 2.6 | 3.3 | 5.6 | 43 | 1 | ||||||||
D2PAK (TO-263) | Single | N | 200 | 10 | 9 | 38 | 17 | 125 | 1 | ||||||||
D2PAK (TO-263) | Single | N | 60 | 10 | 3.5 | 6 | 10 | 43 | 1 | ||||||||
D2PAK (TO-263) | Single | N | 60 | 10 | 12 | 43 | 50 | 150 | 1 | ||||||||
D2PAK (TO-263) | Single | N | 600 | 30 | 0.054 | 61 | 27 | 13 | 47 | 278 | 3 | 0.8 |