MOSFETs - Drain-to-source voltage 5 V to 20 V
Showing 1 to 50 of 79 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Package ▲▼ | Configuration ▲▼ | Channel ▲▼ | VDS (V) ▲▼ | VGS (V) ▲▼ | rDS(on) at 10 V ▲▼ | rDS(on) at 6 V ▲▼ | rDS(on) at 4.5 V ▲▼ | rDS(on) at 2.5 V ▲▼ | rDS(on) at 1.8 V ▲▼ | AD ▲▼ | rDS(on) at 1.2 V ▲▼ | Qg at 10 V (nC) ▲▼ | Total gate charge @ 4.5 V (nC) ▲▼ | Gate-source charge (nC) ▲▼ | Gate-drain charge (nC) ▲▼ | Drain current (max.) (A) ▲▼ | Power dissipation (max.) (W) ▲▼ | Vth V (V) ▲▼ | RgTyp. ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SC75A | Single | N | 20 | 8 | 0.396 | 0.456 | 0.546 | 1.1 | 0.75 | 0.15 | 0.13 | 0.63 | 0.24 | 0.4 | 12.2 | |||||
| SC89-6 | N&P PAIR | N | 20 | 8 | 0.396 | 0.456 | 0.546 | 0.76 | 1.3 | 0.15 | 0.13 | 0.6 | 0.22 | 0.4 | 12.2 | |||||
| SC-89 Dual (6 leads) | Dual | N | 20 | 8 | 0.396 | 0.456 | 0.546 | 0.76 | 0.75 | 0.15 | 0.13 | 0.61 | 0.22 | 0.4 | 12.2 | |||||
| SC-89 | Single | N | 20 | 8 | 0.42 | 0.492 | 0.597 | 0.762 | 1 | 0.16 | 0.13 | 0.53 | 0.22 | 0.4 | 12.2 | |||||
| SC-70 | Single | N | 20 | 8 | 0.033 | 0.038 | 0.045 | 0.07 | 6 | 0.8 | 1.6 | 4 | 2.8 | 0.4 | 2300 | |||||
| SC-70 | Single | N | 12 | 8 | 0.02 | 0.024 | 0.03 | 13.1 | 2 | 2.7 | 4 | 2.8 | 0.4 | 1.6 | ||||||
| SC-70 | N- and p-pair | N | 20 | 0.39 | 0.578 | 1.2 | 0.55 | 0.15 | 0.15 | 0.7 | 0.34 | 0.6 | 7.2 | |||||||
| SC-70 | Level-shift | P | 12 | 8 | 0.2 | 0.3 | 0.508 | 1.1 | 0.357 | |||||||||||
| SC-70 | Dual | N | 20 | 12 | 0.235 | 0.306 | 2 | 0.9 | 0.2 | 0.2 | 1.1 | 0.42 | 0.6 | 12 | ||||||
| SOT-23 (TO-236) | Single | N | 20 | 8 | 0.057 | 0.075 | 3.5 | 0.6 | 0.45 | 2.6 | 0.71 | 0.4 | 4 | |||||||
| SOT-23 | Single | N | 20 | 8 | 0.0318 | 0.0356 | 0.0414 | 8.8 | 1.1 | 0.7 | 6 | 2.1 | 0.45 | 2.4 | ||||||
| SOT-23 | Single | N | 8 | 5 | 0.017 | 0.02 | 0.022 | 0.03 | 0.075 | 10.5 | 1.6 | 1 | 6 | 2.5 | 0.35 | 12 | ||||
| SOT-23 | Single | N | 20 | 8 | 0.03 | 0.034 | 0.041 | 13.4 | 7.7 | 1 | 1 | 5.9 | 1.7 | 0.4 | 0.6 | |||||
| TSOP-6 | Single | N | 20 | 8 | 0.024 | 0.028 | 0.03 | 11 | 1.8 | 1.1 | 8 | 3.6 | 0.45 | 2.2 | ||||||
| TSOP-6 | N&P PAIR | N | 20 | 12 | 0.058 | 0.078 | 3.2 | 1.6 | 0.3 | 0.4 | 3.9 | 1.4 | 0.6 | 4.8 | ||||||
| TSOP-6 | Level-shift | P | 12 | 8 | 0.054 | 0.077 | 0.106 | 0.165 | 2.8 | 0.83 | ||||||||||
| SO-8 | Single | N | 20 | 16 | 0.006 | 0.007 | 62 | 27.5 | 8 | 6 | 20 | 5.7 | 1 | 0.7 | ||||||
| SO-8 | Single | N | 20 | 20 | 0.002 | 0.0025 | 73 | 34 | 11 | 9 | 46 | 7.8 | 1 | 1.5 | ||||||
| SO-8 | Single | N | 20 | 20 | 0.0026 | 0.0032 | 60 | 28.7 | 8.9 | 7.4 | 35.8 | 6 | 1.2 | 1.2 | ||||||
| SO-8 | Single | N | 12 | 8 | 0.0027 | 0.0032 | 0.004 | 56 | 5.9 | 12.5 | 34 | 5.7 | 0.4 | 0.65 | ||||||
| PowerPAK ChipFET | Single | N | 20 | 8 | 0.01 | 0.0115 | 0.0135 | 16.6 | 1.9 | 2 | 25 | 31 | 0.4 | 1.4 | ||||||
| 1206-8 ChipFET | Dual | N | 20 | 8 | 0.036 | 0.041 | 0.05 | 6.5 | 1.1 | 0.9 | 4 | 3.1 | 0.4 | 3.3 | ||||||
| TSSOP-8 | N&P PAIR | N | 20 | 12 | 0.022 | 0.036 | 15 | 6.7 | 1.8 | 0.9 | 6.7 | 1.6 | 0.6 | 2 | ||||||
| PowerPAK 1212-8 | Single | N | 20 | 12 | 0.0062 | 0.0098 | 17.5 | 6.6 | 2.8 | 19.5 | 3.8 | 0.6 | 1.4 | |||||||
| PowerPAK 1212-8 | DUAL | N | 20 | 8 | 0.0164 | 0.02 | 0.024 | 12 | 2 | 1.3 | 25 | 23 | 0.4 | 1.8 | ||||||
| PowerPAK SO-8 | Dual | N | 12 | 12 | 0.0034 | 0.005 | 80 | 37 | 7.4 | 7.2 | 60 | 46 | 0.6 | 2.5 | ||||||
| PowerPAK SO-8 | Single | N | 20 | 12 | 0.0065 | 0.009 | 38 | 8 | 8.5 | 13.4 | 1.9 | 0.6 | 0.9 | |||||||
| PowerPAK SO-8 | N- and p-pair | N | 20 | 12 | 0.015 | 0.0195 | 18 | 8.5 | 1.8 | 2.2 | 8 | 1.6 | 0.6 | 3.2 | ||||||
| PowerPAK SO-8 | Single | N | 12 | 8 | 0.0025 | 0.003 | 0.0037 | 56 | 5.9 | 12.5 | 40 | 48 | 0.4 | 0.65 | ||||||
| MICRO FOOT 1.5 x 1 | Single | N | 20 | 8 | 0.033 | 0.037 | 0.042 | 7.5 | 1.1 | 0.8 | 16 | 13 | 0.4 | 3.6 | ||||||
| MICRO FOOT 1 x 1 | Single | N | 20 | 8 | 0.037 | 0.041 | 0.047 | 0.068 | 5.9 | 0.7 | 0.66 | 5.7 | 1.8 | 0.4 | 5.3 | |||||
| MICRO FOOT 1.5 x 1 | Single | N | 8 | 5 | 0.023 | 0.025 | 0.03 | 0.04 | 0.095 | 17 | 1.8 | 3.4 | 16 | 13 | 0.35 | 2.5 | ||||
| MICRO FOOT 1.6 x 1.6 | Single | N | 8 | 5 | 0.02 | 0.021 | 0.023 | 0.028 | 0.045 | 25 | 3.3 | 3.6 | 10 | 2.7 | 0.35 | 3.5 | ||||
| MICRO FOOT 1 x 1 | Single | N | 8 | 5 | 0.043 | 0.046 | 0.06 | 0.09 | 8.5 | 0.9 | 1.6 | 5.4 | 1.8 | 0.35 | 6 | |||||
| MICRO FOOT 1 x 1 | Single | N | 20 | 8 | 0.044 | 0.05 | 0.056 | 0.07 | 6.8 | 0.8 | 1.1 | 4.5 | 1.8 | 0.4 | 5.3 | |||||
| MICRO FOOT 0.8 x 0.8 | Single | N | 20 | 8 | 0.08 | 0.09 | 0.105 | 0.15 | 3.2 | 0.42 | 0.5 | 2.8 | 0.9 | 0.4 | 1000 | |||||
| MICRO FOOT 0.8 x 0.8 | Single | N | 8 | 5 | 0.054 | 0.06 | 0.068 | 0.086 | 0.135 | 4.3 | 0.44 | 0.72 | 3.5 | 0.9 | 0.35 | 3.5 | ||||
| MICRO FOOT 0.8 x 0.8 | Single | N | 12 | 8 | 0.047 | 0.055 | 0.075 | 6.5 | 0.9 | 1.6 | 3.9 | 0.9 | 0.4 | 6 | ||||||
| MICRO FOOT 0.8 x 0.8 | Single | N | 20 | 8 | 0.072 | 0.079 | 0.092 | 0.125 | 3 | 0.35 | 0.45 | 2.9 | 0.9 | 0.4 | 5 | |||||
| MICRO FOOT 0.8 x 0.8 | Single | N | 20 | 8 | 0.059 | 0.065 | 0.085 | 6.3 | 0.8 | 1.4 | 3.2 | 0.9 | 0.4 | 6 | ||||||
| MICRO FOOT 0.8 x 0.8 | Single | N | 20 | 5 | 0.075 | 0.082 | 0.09 | 0.125 | 0.175 | 2.7 | 0.46 | 0.93 | 2.9 | 0.9 | 0.35 | 3 | ||||
| MicroFOOT® 2x2NB | Common drain | N | 20 | 12 | 0.0375 | 0.0575 | 5.6 | 2.7 | 0.65 | 0.8 | 2.5 | 0.77 | 0.6 | 3 | ||||||
| SO-8 | Dual | N | 20 | 12 | 0.018 | 0.022 | 22 | 10 | 2.5 | 1.7 | 8 | 3.1 | 0.6 | 2.4 | ||||||
| Thin PowerPAK SC-70 | Single | N | 20 | 20 | 0.0135 | 0.0185 | 12 | 5.3 | 2 | 1.4 | 12 | 19.2 | 1 | 2.5 | ||||||
| PowerPAK SC-70 | Single | N | 8 | 5 | 0.0094 | 0.0105 | 0.0125 | 0.018 | 0.036 | 15 | 1.7 | 0.9 | 12 | 19 | 0.35 | 2.5 | ||||
| PowerPAK SC-70 | Single | N | 20 | 20 | 0.0095 | 0.0111 | 0.013 | 13 | 6.3 | 1.6 | 2.1 | 25 | 19.2 | 1 | 0.9 | |||||
| PowerPAK SC-70 | N&P PAIR | N | 12 | 8 | 0.029 | 0.034 | 0.044 | 0.065 | 5.6 | 0.72 | 0.74 | 4.5 | 6.5 | 0.4 | 3.5 | |||||
| PowerPAK SC-70 | N&P PAIR | N | 20 | 12 | 0.04 | 0.065 | 7.7 | 3.7 | 0.85 | 0.95 | 4.5 | 7.8 | 0.6 | 3.5 | ||||||
| PowerPAK SC-70 | N&P PAIR | N | 12 | 8 | 0.029 | 0.034 | 0.044 | 0.065 | 5.6 | 0.72 | 0.74 | 4.5 | 7.8 | 0.4 | 3.5 | |||||
| PowerPAK SC-70 | N- and p-pair | N | 12 | 8 | 0.034 | 0.04 | 0.05 | 0.07 | 10 | 5.6 | 0.7 | 0.85 | 4.5 | 7.8 | 0.4 | 3.5 |
