MOSFETs - PowerPAIR® 6 x 5
Showing 1 to 12 of 12 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Package ▲▼ | Configuration ▲▼ | CH_ID ▲▼ | Channel ▲▼ | VDS (V) ▲▼ | VGS (V) ▲▼ | rDS(on) at 10 V ▲▼ | rDS(on) at 4.5 V ▲▼ | Qg at 10 V (nC) ▲▼ | Total gate charge @ 4.5 V (nC) ▲▼ | Gate-source charge (nC) ▲▼ | Gate-drain charge (nC) ▲▼ | Drain current (max.) (A) ▲▼ | Power dissipation (max.) (W) ▲▼ | Vth V (V) ▲▼ | RgTyp. ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PowerPAIR 6 x 5 | Dual plus integrated Schottky (SkyFET) | 1 | N | 30 | 20 | 0.0067 | 0.01 | 12 | 5.4 | 3 | 0.75 | 20 | 20 | 1.2 | 1.5 | |
| PowerPAIR 6 x 5 | Dual plus integrated Schottky (SkyFET) | 2 | N | 30 | 20 | 0.0016 | 0.0022 | 51 | 23 | 12.2 | 2.2 | 60 | 66 | 1.1 | 1 | |
| PowerPAIR 6 x 5 | Dual plus integrated Schottky (SkyFET) | 1 | N | 30 | 20 | 0.00439 | 0.00712 | 12 | 5.7 | 3 | 1.4 | 54.8 | 20 | 1.2 | 1.1 | |
| PowerPAIR 6 x 5 | Dual plus integrated Schottky (SkyFET) | 2 | N | 30 | 20 | 0.00106 | 0.00172 | 52.2 | 24.2 | 11.7 | 5.1 | 197 | 66 | 1.1 | 0.8 | |
| PowerPAIR 6 x 5 | Dual | 1 | N | 25 | 16 | 0.0048 | 0.0079 | 12.5 | 5.9 | 2.5 | 1.2 | 40 | 20.2 | 1.1 | 0.92 | |
| PowerPAIR 6 x 5 | Dual | 2 | N | 25 | 16 | 0.0022 | 0.00335 | 27 | 12.5 | 5.4 | 2.1 | 60 | 40 | 1.1 | 0.6 | |
| PowerPAIR 6 x 5 | Dual plus integrated Schottky (SkyFET) | 1 | N | 30 | 20 | 0.0067 | 0.01 | 12 | 5.4 | 3 | 0.75 | 20 | 20.2 | 1.1 | 1.5 | |
| PowerPAIR 6 x 5 | Dual plus integrated Schottky (SkyFET) | 2 | N | 30 | 20 | 0.0028 | 0.0038 | 12 | 5.4 | 7.1 | 1.3 | 60 | 32.9 | 1.1 | 1.1 | |
| PowerPAIR 6 x 5 | Dual | 1 | N | 30 | 20 | 0.0075 | 0.012 | 14.3 | 6.9 | 2.8 | 1.6 | 40 | 20.2 | 1.2 | 1.6 | |
| PowerPAIR 6 x 5 | Dual | 2 | N | 30 | 20 | 0.0041 | 0.0052 | 14.3 | 6.9 | 5.8 | 2.6 | 60 | 40 | 1.1 | 1.7 | |
| PowerPAIR 6 x 5 | Dual plus integrated Schottky (SkyFET) | 1 | N | 30 | 20 | 0.00439 | 0.00712 | 12 | 5.7 | 3 | 1.4 | 54.8 | 20 | 1.2 | 1.1 | |
| PowerPAIR 6 x 5 | Dual plus integrated Schottky (SkyFET) | 2 | N | 30 | 20 | 0.0024 | 0.0038 | 31.1 | 14.6 | 7.1 | 3.4 | 94.6 | 32.9 | 1.1 | 0.8 |
