MOSFETs - PowerPAK® 10 x 12
Showing 1 to 21 of 21 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Package ▲▼ | Configuration ▲▼ | Channel ▲▼ | VDS (V) ▲▼ | VGS (V) ▲▼ | rDS(on) at 10 V ▲▼ | Qg at 10 V (nC) ▲▼ | Gate-source charge (nC) ▲▼ | Gate-drain charge (nC) ▲▼ | Drain current (max.) (A) ▲▼ | Power dissipation (max.) (W) ▲▼ | Vth V (V) ▲▼ | RgTyp. ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PowerPAK 10 x 12 | Single | N | 600 | 20 | 0.0423 | 97 | 31 | 32 | 63 | 417 | 3 | 33 | |
| PowerPAK 10 x 12 | Single | N | 600 | 30 | 0.049 | 65 | 28 | 14 | 48 | 278 | 3 | 0.8 | |
| PowerPAK 10 x 12 | Single | N | 600 | 30 | 0.052 | 70 | 29 | 15 | 47 | 278 | 3 | 1.2 | |
| PowerPAK 10 x 12 | Single | N | 650 | 30 | 0.055 | 78 | 26 | 24 | 45 | 278 | 3 | 1 | |
| PowerPAK 10 x 12 | Single | N | 600 | 30 | 0.056 | 54 | 26 | 11 | 42 | 236 | 3 | 0.8 | |
| PowerPAK 10 x 12 | Single | N | 600 | 30 | 0.058 | 60 | 26 | 14 | 40 | 236 | 3 | 0.7 | |
| PowerPAK 10 x 12 | Single | N | 600 | 30 | 0.068 | 48 | 19 | 11 | 34 | 192 | 3 | 0.8 | |
| PowerPAK 10 x 12 | Single | N | 650 | 30 | 0.065 | 64 | 25 | 21 | 38 | 227 | 3 | 1 | |
| PowerPAK 10 x 12 | Single | N | 600 | 30 | 0.08 | 41 | 17 | 9 | 29 | 167 | 3 | 0.8 | |
| PowerPAK 10 x 12 | Single | N | 600 | 30 | 0.071 | 48 | 20 | 11 | 33 | 192 | 3 | 0.7 | |
| PowerPAK 10 x 12 | Single | N | 600 | 30 | 0.085 | 42 | 17 | 9 | 30 | 184 | 3 | 0.7 | |
| PowerPAK 10 x 12 | Single | N | 650 | 30 | 0.1 | 41 | 16 | 15 | 28 | 184 | 3 | 1.1 | |
| PowerPAK 10 x 12 | Single | N | 600 | 30 | 0.1 | 35 | 14 | 8 | 24 | 132 | 3 | 0.8 | |
| PowerPAK 10 x 12 | Single | N | 600 | 30 | 0.105 | 34 | 16 | 8 | 24 | 142 | 3 | 0.8 | |
| PowerPAK 10 x 12 | Single | N | 600 | 30 | 0.125 | 29 | 13 | 6 | 21 | 132 | 3 | 0.8 | |
| PowerPAK 10 x 12 | Single | N | 600 | 30 | 0.125 | 30 | 13 | 7 | 21 | 132 | 3 | 0.8 | |
| PowerPAK 10 x 12 | Single | N | 650 | 30 | 0.12 | 38 | 15 | 14 | 25 | 174 | 3 | 0.8 | |
| PowerPAK 10 x 12 | Single | N | 600 | 30 | 0.158 | 24 | 10 | 6 | 19 | 156 | 3 | 0.9 | |
| PowerPAK 10 x 12 | Single | N | 600 | 30 | 0.159 | 25 | 10 | 6 | 18 | 156 | 3 | 0.9 | |
| PowerPAK 10 x 12 | Single | N | 600 | 30 | 0.185 | 22 | 7 | 11 | 19 | 114 | 3 | 0.7 | |
| PowerPAK 10 x 12 | Single | N | 600 | 30 | 0.193 | 21 | 7 | 7 | 16 | 114 | 3 | 0.7 |
