MOSFETs - PowerPAK® 1212-8 package
Showing 1 to 50 of 183 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Package ▲▼ | Configuration ▲▼ | Channel ▲▼ | VDS (V) ▲▼ | VGS (V) ▲▼ | rDS(on) at 10 V ▲▼ | rDS(on) at 7.5 V ▲▼ | rDS(on) at 6 V ▲▼ | rDS(on) at 4.5 V ▲▼ | rDS(on) at 2.5 V ▲▼ | rDS(on) at 1.8 V ▲▼ | Qg at 10 V (nC) ▲▼ | Total gate charge @ 4.5 V (nC) ▲▼ | Gate-source charge (nC) ▲▼ | Gate-drain charge (nC) ▲▼ | Drain current (max.) (A) ▲▼ | Power dissipation (max.) (W) ▲▼ | Vth V (V) ▲▼ | RgTyp. ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PowerPAK 1212-8 | Single | P | -30 | 25 | 0.0072 | 0.013 | 68 | 32 | 9 | 12.2 | -35 | 52 | -1.2 | 1.8 | |||||
| PowerPAK 1212-8 | Single | N | 20 | 12 | 0.0062 | 0.0098 | 17.5 | 6.6 | 2.8 | 19.5 | 3.8 | 0.6 | 1.4 | ||||||
| PowerPAK 1212-8 | Single | P | -30 | 12 | 0.00855 | 0.016 | 56.5 | 9.6 | 13.6 | 60 | 52 | -0.6 | 3 | ||||||
| PowerPAK 1212-8 | Single | P | -100 | 20 | 0.132 | 0.186 | 10.9 | 5.65 | 1.7 | 2.5 | -10.8 | 27.8 | -1.1 | 9.8 | |||||
| PowerPAK 1212-8 | Single | N | 30 | 20 | 0.0075 | 0.0098 | 21 | 10.2 | 3.9 | 3.2 | 35 | 39 | 1.2 | 1.6 | |||||
| PowerPAK 1212-8PT | Single | N | 40 | 20 | 0.0074 | 0.0096 | 31.4 | 14.2 | 6.7 | 5.1 | 65 | 62.5 | 1.5 | 1.1 | |||||
| PowerPAK 1212-8 | Single | P | -150 | 20 | 1.2 | 1.3 | 7.7 | 1.5 | 2.5 | -2.17 | 12.5 | -2.5 | 9 | ||||||
| PowerPAK 1212-8 | Single | P | -200 | 20 | 1.05 | 1.1 | 2.5 | 4.9 | 52 | -2 | 5.3 | ||||||||
| PowerPAK 1212-8 | Single | P | -30 | 25 | 0.015 | 0.02 | 0.026 | 33 | 16 | 5.6 | 5.5 | 18 | 27.8 | 1.2 | 3.2 | ||||
| PowerPAK 1212-8 | Single | P | -30 | 20 | 0.0114 | 0.02 | 47.5 | 24.6 | 7.7 | 12 | -35 | 52.1 | -1.5 | 1.8 | |||||
| PowerPAK 1212-8 | Single | P | -30 | 25 | 0.0095 | 0.012 | 0.015 | 62 | 31 | 9.2 | 10.8 | 18 | 52 | 1 | 1.9 | ||||
| PowerPAK 1212-8 | Dual | P | -30 | 20 | 0.0264 | 0.0312 | 0.0372 | 26.3 | 4.3 | 4.7 | -6 | 23 | -1 | 8.6 | |||||
| PowerPAK 1212-8 | DUAL | N | 20 | 8 | 0.0164 | 0.02 | 0.024 | 12 | 2 | 1.3 | 25 | 23 | 0.4 | 1.8 | |||||
| PowerPAK 1212-8 | Single | P | -150 | 30 | 0.315 | 0.35 | 19.5 | 4.8 | 5.3 | -8.9 | 52 | -2 | 5.4 | ||||||
| PowerPAK 1212-8 | Single | N | 100 | 20 | 0.057 | 8.4 | 1.7 | 2.6 | 15.1 | 26 | 2 | 2.8 | |||||||
| PowerPAK 1212-8 | Single | P | -60 | 20 | 0.065 | 0.11 | 15 | 4 | 3.2 | -5.7 | 3.8 | -1 | |||||||
| PowerPAK 1212-8 | Single | P | -40 | 20 | 0.025 | 0.033 | 41 | 21 | 7 | 10 | -18 | 39 | -1 | 1.9 | |||||
| PowerPAK 1212-8 | Single | P | -20 | 16 | 0.0087 | 0.014 | 58 | 28.1 | 8.8 | 7.6 | -35 | 52.1 | -1 | 1.9 | |||||
| PowerPAK 1212-8 | Single | P | -20 | 12 | 0.0044 | 0.006 | 0.0098 | 122 | 59 | 9.1 | 14.2 | -35 | 52 | -0.4 | 2.2 | ||||
| PowerPAK 1212-8 | Single | P | -20 | 8 | 0.009 | 0.0117 | 0.0203 | 42 | 5.9 | 6.1 | -35 | 33 | -0.4 | 2.1 | |||||
| PowerPAK 1212-8 | Single | P | -30 | 20 | 0.021 | 0.034 | 32 | 15 | 4 | 7.5 | -24 | 27.8 | -1 | 5.8 | |||||
| PowerPAK 1212-8 | Single | P | -30 | 20 | 0.007 | 0.011 | 84.5 | 39.5 | 11 | 13.5 | -35 | 52 | -1 | 1.8 | |||||
| PowerPAK 1212-8 | Single | N | 30 | 20 | 0.0135 | 0.0165 | 15.4 | 7.3 | 2.3 | 2.2 | 16 | 27.7 | 1.2 | 0.8 | |||||
| PowerPAK 1212-8 | DUAL | N | 100 | 20 | 0.195 | 0.23 | 5.2 | 1.1 | 1.9 | 2.5 | 2.6 | 2.5 | 1.7 | ||||||
| PowerPAK 1212-8 | Single | N | 60 | 20 | 0.0185 | 0.0225 | 8.9 | 2.5 | 1.8 | 16 | 24 | 2 | 1.3 | ||||||
| PowerPAK 1212-8 | Single | N | 80 | 20 | 0.034 | 0.044 | 9.2 | 2.8 | 1.7 | 16 | 24 | 2 | 1.3 | ||||||
| PowerPAK 1212-8 | Single | N | 100 | 20 | 0.054 | 0.07 | 8.5 | 2.5 | 1.5 | 14.2 | 24 | 2 | 1.3 | ||||||
| PowerPAK 1212-8 | Single | N | 100 | 20 | 0.119 | 0.135 | 5.9 | 2.7 | 1.3 | 0.6 | 8.8 | 19.8 | 1 | 1.4 | |||||
| PowerPAK 1212-8 | Single | N | 80 | 20 | 0.0102 | 0.0125 | 21.1 | 6.5 | 3.4 | 45.1 | 52 | 2 | 0.76 | ||||||
| PowerPAK 1212-8 | Single | N | 80 | 20 | 0.0156 | 0.0203 | 20 | 9.5 | 3.8 | 2.8 | 33.7 | 39 | 1 | 0.87 | |||||
| PowerPAK 1212-8 | Single | N | 70 | 12 | 0.0109 | 12.6 | 3.9 | 2.3 | 42.3 | 39 | 0.6 | 0.9 | |||||||
| PowerPAK 1212-8 | Single | N | 70 | 20 | 0.0095 | 0.0135 | 18.7 | 8.7 | 3.7 | 2.3 | 45.3 | 39 | 1 | 0.9 | |||||
| PowerPAK 1212-8 | Single | N | 60 | 20 | 0.0058 | 0.007 | 21 | 5.1 | 3.5 | 65.3 | 52 | 2 | 0.75 | ||||||
| PowerPAK 1212-8 | Single | N | 60 | 20 | 0.0054 | 0.0083 | 27 | 12.3 | 6 | 2.65 | 69.4 | 52 | 1 | 0.75 | |||||
| PowerPAK 1212-8S | Single | N | 30 | 20 | 0.0075 | 0.012 | 14.3 | 6.9 | 2.8 | 1.6 | 38.3 | 19.8 | 1.2 | 1.6 | |||||
| PowerPAK 1212-8 | Single | N | 30 | 25 | 0.011 | 0.0145 | 18.2 | 8.4 | 2.9 | 2.4 | 9 | 1.5 | 1 | 2.2 | |||||
| PowerPAK 1212-8 | Single | P | -20 | 8 | 0.009 | 0.0122 | 0.019 | 63 | 8.7 | 25.3 | 18 | 39.1 | 0.4 | 3.6 | |||||
| PowerPAK 1212-8 | Single | P | -20 | 8 | 0.0095 | 0.0138 | 0.0195 | 38 | 4 | 10 | -25 | 33 | -0.4 | 4.4 | |||||
| PowerPAK 1212-8 | Single | N | 20 | 20 | 0.0048 | 0.0063 | 27 | 16.7 | 4.5 | 3.5 | 35 | 52 | 1.2 | 1.3 | |||||
| PowerPAK 1212-8 | Single | N | 30 | 20 | 0.024 | 0.03 | 8 | 3.8 | 1.4 | 1.1 | 12 | 15.6 | 1 | 3.2 | |||||
| PowerPAK 1212-8 | Single | P | -30 | 20 | 0.0094 | 0.0132 | 73 | 35.4 | 10.6 | 11.6 | 18 | 52 | 1 | 1.6 | |||||
| PowerPAK 1212-8S | Single | P | -20 | 12 | 0.004 | 0.0055 | 0.0095 | 117 | 55.5 | 7.9 | 12.7 | -35 | 52 | -0.4 | 2.2 | ||||
| PowerPAK 1212-8 | Single | P | -30 | 25 | 0.0106 | 0.016 | 0.0213 | 43.5 | 22.6 | 6 | 11 | -50 | 52 | -1.2 | 1.2 | ||||
| PowerPAK 1212-8T | Single | P | -30 | 20 | 0.021 | 0.034 | 32 | 15 | 4 | 7.5 | -20 | 27.8 | -1 | 5.8 | |||||
| Thin PowerPAK 1212-8T | Single | P | -20 | 8 | 0.0054 | 0.0083 | 0.014 | 57 | 7.4 | 13.1 | 30 | 39 | 0.4 | 3.8 | |||||
| PowerPAK 1212-8 | Single | N | 20 | 20 | 0.0095 | 0.0125 | 15 | 7.3 | 2.2 | 2.1 | 16 | 27.7 | 1 | 0.9 | |||||
| PowerPAK 1212-8 | Single | N | 40 | 20 | 0.00475 | 0.0067 | 23.7 | 10.9 | 5.3 | 1.9 | 62.8 | 33.7 | 1.1 | 2.8 | |||||
| PowerPAK 1212-8 | Single | P | -40 | 20 | 0.0117 | 0.016 | 90 | 41.5 | 10.6 | 15.1 | -35 | 52 | -1 | 1.7 | |||||
| PowerPAK 1212-8 | Single | P | -20 | 12 | 0.0071 | 0.009 | 0.0125 | 121 | 57.5 | 8 | 13.7 | 18 | 52 | 0.4 | 1.9 | ||||
| PowerPAK 1212-8 | Single | N | 20 | 20 | 0.0037 | 0.0054 | 35 | 18.5 | 5.2 | 7.4 | 35 | 52 | 1 | 0.9 |
