MOSFETs - PowerPAK® SO-8DC package
Showing 1 to 25 of 25 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ ![]() | Package ▲▼ ![]() | Configuration ▲▼ ![]() | Channel ▲▼ ![]() | VDS (V) ▲▼ ![]() | VGS (V) ▲▼ ![]() | rDS(on) at 10 V ▲▼ ![]() | rDS(on) at 7.5 V ▲▼ ![]() | rDS(on) at 4.5 V ▲▼ ![]() | Qg at 10 V (nC) ▲▼ ![]() | Total gate charge @ 4.5 V (nC) ▲▼ ![]() | Gate-source charge (nC) ▲▼ ![]() | Gate-drain charge (nC) ▲▼ ![]() | Drain current (max.) (A) ▲▼ ![]() | Power dissipation (max.) (W) ▲▼ ![]() | Vth V (V) ▲▼ ![]() | RgTyp. ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PowerPAK SO-8DC | Single | N | 100 | 20 | 0.0061 | 0.0072 | 46.1 | 15.4 | 7.1 | 81 | 100 | 2 | 0.9 | |||
PowerPAK SO-8DC | Single | N | 100 | 20 | 0.0061 | 0.0072 | 46.1 | 15.4 | 7.1 | 90.5 | 120 | 2 | 0.9 | |||
PowerPAK SO-8DC | Single | N | 25 | 20 | 0.00067 | 0.0009 | 113 | 52.8 | 17.6 | 10.7 | 100 | 125 | 1 | 0.38 | ||
PowerPAK SO-8DC | Single | N | 100 | 20 | 0.0048 | 0.00585 | 93 | 42 | 17 | 8.7 | 95 | 125 | 1 | 0.9 | ||
PowerPAK SO-8DC | Single | N | 25 | 16 | 0.00058 | 0.00082 | 134 | 61 | 24 | 9.2 | 100 | 125 | 1 | 0.38 | ||
PowerPAK SO-8DC | Single | N | 25 | 16 | 0.00058 | 0.00082 | 134 | 61 | 24 | 9.2 | 415 | 150 | 1 | 0.38 | ||
PowerPAK SO-8DC | Single | N | 30 | 20 | 0.0008 | 0.00115 | 102 | 48 | 22 | 4.7 | 100 | 125 | 0.8 | 1.3 | ||
PowerPAK SO-8DC | Single | N | 40 | 20 | 0.00088 | 0.00116 | 110 | 53 | 22.5 | 9.5 | 100 | 125 | 1.1 | 0.88 | ||
PowerPAK SO-8DC | Single | N | 40 | 20 | 0.00088 | 0.00116 | 110 | 53 | 22.5 | 9.5 | 291 | 150 | 1.1 | 0.88 | ||
PowerPAK SO-8DC | Single | N | 30 | 16 | 0.00047 | 0.00068 | 120 | 54.3 | 25.6 | 8.7 | 421 | 150 | 1 | 0.9 | ||
PowerPAK SO-8DC | Single | N | 100 | 20 | 0.0041 | 0.0056 | 33.7 | 15.7 | 1.7 | 126 | 150 | 2 | 1.15 | |||
PowerPAK SO-8DC | Single | N | 100 | 20 | 0.0036 | 0.0042 | 54 | 23.3 | 3 | 148 | 150 | 2 | 1.15 | |||
PowerPAK SO-8DC | Single | N | 150 | 20 | 0.0079 | 0.0085 | 46.9 | 18.1 | 4.2 | 90.9 | 150 | 2 | 1.1 | |||
PowerPAK SO-8DC | Single | N | 150 | 20 | 0.0088 | 0.01 | 32.5 | 15.3 | 3.1 | 78 | 150 | 2 | 1.35 | |||
PowerPAK SO-8DC | Single | N | 80 | 20 | 0.0029 | 0.004 | 37.3 | 16.5 | 3.2 | 153 | 150 | 2 | 1.1 | |||
PowerPAK SO-8DC | Single | N | 45 | 20 | 0.0012 | 0.0018 | 111 | 50.5 | 26 | 7.8 | 208 | 104 | 1.1 | 0.88 | ||
PowerPAK SO-8DC | Single | N | 45 | 20 | 0.0012 | 0.0018 | 111 | 50.5 | 26 | 7.8 | 228 | 125 | 1.1 | 0.88 | ||
PowerPAK SO-8DC | Single | N | 200 | 20 | 0.0319 | 0.0334 | 25 | 6.4 | 6.8 | 39.6 | 125 | 2 | 2.1 | |||
PowerPAK SO-8DC | Single | N | 200 | 20 | 0.0319 | 0.0334 | 25 | 6.4 | 6.8 | 39.6 | 150 | 2 | 2.1 | |||
PowerPAK SO-8DC | Single | N | 60 | 20 | 0.00174 | 0.0021 | 68 | 25 | 7.4 | 227 | 150 | 2 | 0.62 | |||
PowerPAK SO-8DC | Single | N | 60 | 20 | 0.0015 | 0.0021 | 89 | 41 | 17.4 | 10.8 | 204 | 125 | 1 | 0.88 | ||
PowerPAK SO-8DC | Single | N | 60 | 20 | 0.0015 | 0.0021 | 89 | 41 | 17.4 | 10.8 | 218 | 150 | 1 | 0.88 | ||
PowerPAK SO-8DC | Single | N | 100 | 20 | 0.0048 | 0.007 | 54 | 17.5 | 11.4 | 104 | 125 | 2 | 0.9 | |||
PowerPAK SO-8DC | Single | N | 100 | 20 | 0.0048 | 0.00505 | 72 | 21.6 | 12 | 95 | 125 | 2 | 0.9 | |||
PowerPAK SO-8DC | Single | N | 80 | 20 | 0.00288 | 0.0035 | 55 | 17 | 10 | 137 | 125 | 2 | 0.88 |