MOSFETs - TO-220 and TO-220AB package
Showing 1 to 50 of 188 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Package ▲▼ | Configuration ▲▼ | Channel ▲▼ | VDS (V) ▲▼ | VGS (V) ▲▼ | rDS(on) at 10 V ▲▼ | rDS(on) at 7.5 V ▲▼ | rDS(on) at 4.5 V ▲▼ | Qg at 10 V (nC) ▲▼ | Total gate charge @ 4.5 V (nC) ▲▼ | Gate-source charge (nC) ▲▼ | Gate-drain charge (nC) ▲▼ | Drain current (max.) (A) ▲▼ | Power dissipation (max.) (W) ▲▼ | Vth V (V) ▲▼ | RgTyp. ▲▼ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TO-220AB | Single | N | 100 | 20 | 0.54 | 8.3 | 2.3 | 3.8 | 5.6 | 43 | 2 | |||||
TO-220AB | Single | N | 100 | 20 | 0.27 | 16 | 4.4 | 7.7 | 9.2 | 60 | 2 | |||||
TO-220AB | Single | N | 100 | 20 | 0.16 | 26 | 5.5 | 11 | 14 | 88 | 2 | |||||
TO-220AB | Single | N | 100 | 20 | 0.077 | 72 | 11 | 32 | 28 | 150 | 2 | |||||
TO-220AB | Single | N | 200 | 20 | 1.5 | 8.2 | 1.8 | 4.5 | 3.3 | 36 | 2 | |||||
TO-220AB | Single | N | 250 | 20 | 2 | 8.2 | 1.8 | 4.5 | 2.7 | 36 | 2 | |||||
TO-220AB | Single | N | 200 | 20 | 0.8 | 14 | 3 | 7.9 | 5.2 | 50 | 2 | |||||
TO-220AB | Single | N | 250 | 20 | 1.1 | 14 | 2.7 | 7.8 | 4.4 | 50 | 2 | |||||
TO-220AB | Single | N | 200 | 20 | 0.4 | 43 | 7 | 23 | 9 | 74 | 2 | |||||
TO-220AB | Single | N | 250 | 20 | 0.45 | 41 | 6.5 | 22 | 8.1 | 74 | 2 | |||||
TO-220AB | Single | N | 200 | 20 | 0.18 | 70 | 13 | 39 | 18 | 125 | 2 | |||||
TO-220AB | Single | N | 250 | 20 | 0.28 | 68 | 11 | 35 | 14 | 125 | 2 | |||||
TO-220AB | Single | N | 400 | 20 | 3.6 | 17 | 3.4 | 8.5 | 2 | 36 | 2 | |||||
TO-220AB | Single | N | 400 | 20 | 1.8 | 20 | 3.3 | 11 | 3.3 | 50 | 2 | |||||
TO-220AB | Single | N | 400 | 20 | 1 | 38 | 5.7 | 22 | 5.5 | 74 | 2 | |||||
TO-220AB | Single | N | 400 | 30 | 1 | 22 | 5.8 | 9.3 | 5.5 | 74 | 2 | |||||
TO-220AB | Single | N | 400 | 30 | 1 | 9 | 3 | 4 | 6 | 104 | 3 | 1.9 | ||||
TO-220AB | Single | N | 400 | 20 | 0.55 | 63 | 9 | 32 | 10 | 125 | 2 | |||||
TO-220AB | Single | N | 400 | 30 | 0.55 | 36 | 9.9 | 16 | 10 | 125 | 2 | |||||
TO-220AB | Single | N | 400 | 30 | 0.6 | 15 | 4 | 7 | 10 | 147 | 3 | 1.8 | ||||
TO-220AB | Single | N | 400 | 30 | 0.55 | 26 | 8 | 11 | 9.4 | 125 | 2 | 1 | ||||
TO-220AB | Single | N | 400 | 30 | 0.55 | 39 | 10 | 19 | 10 | 125 | 2 | |||||
TO-220AB | Single | N | 500 | 20 | 3 | 24 | 3.3 | 13 | 2.5 | 50 | 2 | |||||
TO-220AB | Single | N | 500 | 30 | 3 | 17 | 4.3 | 8.5 | 2.5 | 50 | 2 | |||||
TO-220AB | Single | N | 500 | 20 | 1.5 | 38 | 5 | 22 | 4.5 | 74 | 2 | |||||
TO-220AB | Single | N | 500 | 30 | 1.4 | 24 | 6.3 | 11 | 5 | 74 | 2 | |||||
TO-220AB | Single | N | 500 | 30 | 1.5 | 10 | 3 | 5 | 5.3 | 104 | 3 | 1.7 | ||||
TO-220AB | Single | N | 500 | 20 | 0.85 | 63 | 9.3 | 32 | 8 | 125 | 2 | |||||
TO-220AB | Single | N | 500 | 30 | 0.85 | 38 | 9 | 18 | 8 | 125 | 2 | |||||
TO-220AB | Single | N | 500 | 30 | 0.85 | 15 | 4 | 7 | 8.7 | 156 | 3 | 1.8 | ||||
TO-220AB | Single | N | 500 | 30 | 0.85 | 26 | 9 | 12 | 7.3 | 125 | 2 | 1 | ||||
TO-220AB | Single | N | 500 | 30 | 0.85 | 39 | 10 | 19 | 8 | 125 | 2 | |||||
TO-220AB | Single | P | -100 | 20 | 1.2 | 8.7 | 2.2 | 4.1 | -4 | 43 | -2 | |||||
TO-220AB | Single | P | -100 | 20 | 0.6 | 18 | 3 | 9 | -6.8 | 60 | -2 | |||||
TO-220AB | Single | P | -100 | 20 | 0.3 | 38 | 6.8 | 21 | -12 | 88 | -2 | |||||
TO-220AB | Single | P | -100 | 20 | 0.2 | 61 | 14 | 29 | -19 | 150 | -2 | |||||
TO-220AB | Single | P | -200 | 20 | 3 | 11 | 7 | 4 | -1.8 | 20 | -2 | |||||
TO-220AB | Single | P | -200 | 20 | 1.5 | 22 | 12 | 10 | -3.5 | 40 | -2 | |||||
TO-220AB | Single | P | -200 | 20 | 0.8 | 29 | 5.4 | 15 | -6.5 | 74 | -2 | |||||
TO-220AB | Single | P | -200 | 20 | 0.5 | 44 | 7.1 | 27 | -11 | 125 | -2 | |||||
TO-220AB | Single | P | -60 | 20 | 0.5 | 12 | 3.8 | 5.1 | -6.7 | 43 | -2 | |||||
TO-220AB | Single | P | -60 | 20 | 0.5 | 12 | 3.8 | 5.1 | -6.7 | 43 | -2 | |||||
TO-220AB | Single | P | -50 | 20 | 0.28 | 26 | 6.2 | 8.6 | -9.7 | 40 | 2 | |||||
TO-220AB | Single | P | -60 | 20 | 0.28 | 19 | 5.4 | 11 | -11 | 60 | -2 | |||||
TO-220AB | Single | P | -50 | 20 | 0.14 | 26 | 6.9 | 9.7 | -18 | 74 | -2 | |||||
TO-220AB | Single | P | -60 | 20 | 0.14 | 34 | 9.9 | 16 | -18 | 88 | -2 | |||||
TO-220 | Single | N | 500 | 30 | 0.52 | 52 | 13 | 18 | 11 | 170 | 2 | |||||
TO-220AB | Single | N | 500 | 30 | 0.45 | 81 | 20 | 36 | 14 | 250 | 2 | |||||
TO-220AB | Single | N | 500 | 30 | 0.32 | 130 | 33 | 59 | 16 | 220 | 3 | |||||
TO-220 | Single | N | 500 | 30 | 0.29 | 120 | 34 | 54 | 17 | 220 | 3 |