MOSFETs - TO-247AD and TO-247AC package
Showing 1 to 50 of 138 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Package ▲▼ | Configuration ▲▼ | Channel ▲▼ | VDS (V) ▲▼ | VGS (V) ▲▼ | rDS(on) at 10 V ▲▼ | rDS(on) at 7.5 V ▲▼ | Qg at 10 V (nC) ▲▼ | Gate-source charge (nC) ▲▼ | Gate-drain charge (nC) ▲▼ | Drain current (max.) (A) ▲▼ | Power dissipation (max.) (W) ▲▼ | Vth V (V) ▲▼ | RgTyp. ▲▼ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TO-247AC | Single | N | 60 | 20 | 0.018 | 110 | 29 | 38 | 70 | 190 | 2 | |||
TO-247AC | Single | N | 60 | 20 | 0.018 | 110 | 29 | 38 | 70 | 190 | 2 | |||
TO-247AC | Single | N | 60 | 20 | 0.014 | 160 | 48 | 54 | 70 | 230 | 2 | |||
TO-247AC | Single | N | 60 | 20 | 0.009 | 190 | 55 | 90 | 70 | 300 | 2 | |||
TO-247AC | Single | N | 100 | 20 | 0.077 | 72 | 11 | 32 | 31 | 180 | 2 | |||
TO-247AC | Single | N | 100 | 20 | 0.055 | 140 | 29 | 68 | 41 | 230 | 2 | |||
TO-247AC | Single | N | 500 | 30 | 0.32 | 130 | 33 | 59 | 16 | 220 | 3 | 1.4 | ||
TO-247AC | Single | N | 600 | 30 | 0.32 | 150 | 46 | 64 | 21 | 330 | 3 | 0.63 | ||
TO-247AC | Single | N | 500 | 30 | 0.23 | 120 | 32 | 52 | 22 | 277 | 2 | |||
TO-247AC | Single | N | 600 | 30 | 0.28 | 150 | 45 | 76 | 22 | 370 | 3 | |||
TO-247AC | Single | N | 500 | 30 | 0.235 | 150 | 44 | 72 | 23 | 370 | 3 | 1.2 | ||
TO-247AC | Single | N | 250 | 20 | 0.28 | 63 | 12 | 39 | 15 | 150 | 2 | |||
TO-247AC | Single | N | 200 | 20 | 0.085 | 140 | 28 | 74 | 30 | 190 | 2 | |||
TO-247AC | Single | N | 250 | 20 | 0.14 | 140 | 24 | 71 | 23 | 190 | 2 | |||
TO-247AC | Single | N | 200 | 20 | 0.055 | 230 | 42 | 110 | 46 | 280 | 2 | |||
TO-247AC | Single | N | 250 | 20 | 0.075 | 210 | 35 | 98 | 38 | 280 | 2 | |||
TO-247AC | Single | N | 600 | 30 | 0.25 | 180 | 61 | 85 | 26 | 470 | 3 | |||
TO-247AC | Single | N | 600 | 30 | 0.22 | 180 | 56 | 86 | 27 | 500 | 3 | |||
TO-247AC | Single | N | 500 | 30 | 0.18 | 210 | 58 | 100 | 31 | 460 | 3 | 1.1 | ||
TO-247AC | Single | N | 500 | 30 | 0.16 | 190 | 59 | 84 | 32 | 460 | 3 | |||
TO-247AC | Single | N | 400 | 20 | 0.55 | 62 | 10 | 30 | 11 | 150 | 2 | |||
TO-247AC | Single | N | 400 | 20 | 0.3 | 150 | 23 | 80 | 16 | 190 | 2 | |||
TO-247AC | Single | N | 400 | 30 | 0.3 | 76 | 20 | 37 | 16 | 190 | 2 | |||
TO-247AC | Single | N | 400 | 20 | 0.2 | 210 | 30 | 110 | 23 | 280 | 2 | |||
TO-247AC | Single | N | 400 | 30 | 0.2 | 110 | 28 | 45 | 23 | 280 | 2 | |||
TO-247AC | Single | N | 500 | 20 | 0.85 | 63 | 11 | 30 | 8.8 | 150 | 2 | |||
TO-247AC | Single | N | 500 | 20 | 0.6 | 84 | 8.4 | 50 | 11 | 180 | 2 | |||
TO-247 | Single | N | 500 | 20 | 0.4 | 150 | 20 | 80 | 14 | 190 | 2 | |||
TO-247 | Single | N | 500 | 30 | 0.4 | 64 | 16 | 26 | 14 | 190 | 2 | |||
TO-247 | Single | N | 500 | 30 | 0.4 | 74 | 19 | 35 | 14 | 190 | 2 | |||
TO-247 | Single | N | 500 | 20 | 0.27 | 210 | 29 | 110 | 20 | 280 | 2 | |||
TO-247 | Single | N | 500 | 30 | 0.27 | 105 | 26 | 42 | 20 | 280 | 2 | |||
TO-247AC | Single | N | 500 | 20 | 0.25 | 85 | 14 | 28 | 20 | 278 | 2 | 1.8 | ||
TO-247AC | Single | N | 500 | 30 | 0.27 | 77 | 22 | 35 | 20 | 329 | 2 | 0.75 | ||
TO-247 | Single | N | 500 | 30 | 0.27 | 120 | 32 | 49 | 20 | 280 | 2 | |||
TO-247AC | Single | P | -100 | 20 | 0.2 | 61 | 14 | 29 | -21 | 180 | -2 | |||
TO-247AC | Single | P | -200 | 20 | 0.5 | 44 | 7.1 | 27 | -12 | 150 | -2 | |||
TO-247AC | Single | N | 600 | 20 | 1.2 | 60 | 8.3 | 30 | 6.8 | 150 | 2 | |||
TO-247AC | Single | N | 600 | 20 | 0.6 | 140 | 20 | 69 | 11 | 180 | 2 | |||
TO-247AC | Single | N | 600 | 30 | 0.58 | 70 | 19 | 28 | 11 | 180 | 2 | |||
TO-247AC | Single | N | 600 | 30 | 0.6 | 84 | 18 | 36 | 11 | 190 | 2 | |||
TO-247AC | Single | N | 600 | 20 | 0.4 | 210 | 26 | 110 | 16 | 280 | 2 | |||
TO-247AC | Single | N | 600 | 30 | 0.4 | 120 | 29 | 48 | 16 | 280 | 2 | |||
TO-247AC | Single | N | 800 | 20 | 3 | 78 | 9.6 | 45 | 4.1 | 125 | 2 | |||
TO-247AC | Single | N | 800 | 20 | 2 | 130 | 17 | 72 | 5.4 | 150 | 2 | |||
TO-247AC | Single | N | 800 | 20 | 1.2 | 200 | 24 | 110 | 7.8 | 190 | 2 | |||
TO-247AC | Single | N | 900 | 20 | 3.7 | 78 | 10 | 42 | 3.6 | 125 | 2 | |||
TO-247AC | Single | N | 900 | 20 | 2.5 | 120 | 16 | 67 | 4.7 | 150 | 2 | |||
TO-247AC | Single | N | 900 | 20 | 1.6 | 200 | 24 | 110 | 6.7 | 190 | 2 | |||
TO-247AC | Single | N | 1000 | 20 | 5 | 80 | 10 | 42 | 3.1 | 125 | 2 |