MOSFETs - Drain-to-source voltage 251 V to 400 V
Showing 1 to 41 of 41 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Package ▲▼ | Configuration ▲▼ | Channel ▲▼ | VDS (V) ▲▼ | VGS (V) ▲▼ | rDS(on) at 10 V ▲▼ | Qg at 10 V (nC) ▲▼ | Gate-source charge (nC) ▲▼ | Gate-drain charge (nC) ▲▼ | Drain current (max.) (A) ▲▼ | Power dissipation (max.) (W) ▲▼ | Vth V (V) ▲▼ | RgTyp. ▲▼ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TO-220AB | Single | N | 400 | 20 | 3.6 | 17 | 3.4 | 8.5 | 2 | 36 | 2 | ||
D2PAK (TO-263) | Single | N | 400 | 20 | 3.6 | 17 | 3.4 | 8.5 | 2 | 36 | 2 | ||
TO-220AB | Single | N | 400 | 20 | 1.8 | 20 | 3.3 | 11 | 3.3 | 50 | 2 | ||
D2PAK (TO-263) | Single | N | 400 | 20 | 1.8 | 20 | 3.3 | 11 | 3.3 | 50 | 2 | ||
I2PAK (TO-262) | Single | N | 400 | 20 | 1.8 | 20 | 3.3 | 11 | 3.3 | 50 | 2 | ||
TO-220AB | Single | N | 400 | 20 | 1 | 38 | 5.7 | 22 | 5.5 | 74 | 2 | ||
TO-220AB | Single | N | 400 | 30 | 1 | 22 | 5.8 | 9.3 | 5.5 | 74 | 2 | ||
D2PAK (TO-263) | Single | N | 400 | 30 | 1 | 22 | 5.8 | 9.3 | 5.5 | 74 | 2 | ||
I2PAK (TO-262) | Single | N | 400 | 30 | 1 | 22 | 5.8 | 9.3 | 5.5 | 74 | 2 | ||
TO-220AB | Single | N | 400 | 30 | 1 | 9 | 3 | 4 | 6 | 104 | 3 | 1.9 | |
D2PAK (TO-263) | Single | N | 400 | 20 | 1 | 38 | 5.7 | 22 | 5.5 | 74 | 2 | ||
TO-220AB | Single | N | 400 | 20 | 0.55 | 63 | 9 | 32 | 10 | 125 | 2 | ||
TO-220AB | Single | N | 400 | 30 | 0.55 | 36 | 9.9 | 16 | 10 | 125 | 2 | ||
D2PAK (TO-263) | Single | N | 400 | 30 | 0.55 | 36 | 9.9 | 16 | 10 | 3.1 | 2 | ||
I2PAK (TO-262) | Single | N | 400 | 30 | 0.55 | 36 | 9.9 | 16 | 10 | 3.1 | 2 | ||
TO-220AB | Single | N | 400 | 30 | 0.6 | 15 | 4 | 7 | 10 | 147 | 3 | 1.8 | |
TO-220AB | Single | N | 400 | 30 | 0.55 | 26 | 8 | 11 | 9.4 | 125 | 2 | 1 | |
TO-220AB | Single | N | 400 | 30 | 0.55 | 39 | 10 | 19 | 10 | 125 | 2 | ||
D2PAK (TO-263) | Single | N | 400 | 20 | 0.55 | 63 | 9 | 32 | 10 | 125 | 2 | ||
HVMDIP | Single | N | 400 | 20 | 3.6 | 17 | 3.4 | 8.5 | 0.35 | 1 | 2 | ||
HVMDIP | Single | N | 400 | 20 | 1.8 | 20 | 3.3 | 11 | 0.49 | 1 | 2 | ||
TO-220 FULLPAK | Single | N | 400 | 20 | 1.8 | 20 | 3.3 | 11 | 2.6 | 30 | 2 | ||
TO-220 FULLPAK | Single | N | 400 | 20 | 1 | 38 | 5.7 | 22 | 3.7 | 35 | 2 | ||
TO-220 FULLPAK | Single | N | 400 | 20 | 0.55 | 66 | 10 | 33 | 5.4 | 40 | 2 | ||
TO-220 FULLPAK | Single | N | 400 | 30 | 0.55 | 39 | 10 | 19 | 5.7 | 40 | 2 | ||
TO-247AC | Single | N | 400 | 20 | 0.55 | 62 | 10 | 30 | 11 | 150 | 2 | ||
TO-247AC | Single | N | 400 | 20 | 0.3 | 150 | 23 | 80 | 16 | 190 | 2 | ||
TO-247AC | Single | N | 400 | 30 | 0.3 | 76 | 20 | 37 | 16 | 190 | 2 | ||
TO-247AC | Single | N | 400 | 20 | 0.2 | 210 | 30 | 110 | 23 | 280 | 2 | ||
TO-247AC | Single | N | 400 | 30 | 0.2 | 110 | 28 | 45 | 23 | 280 | 2 | ||
DPAK (TO-252) | Single | N | 400 | 20 | 3.6 | 12 | 1.9 | 6.5 | 1.7 | 25 | 2 | ||
IPAK (TO-251) | Single | N | 400 | 20 | 3.6 | 12 | 1.9 | 6.5 | 1.7 | 25 | 2 | ||
DPAK (TO-252) | Single | N | 400 | 20 | 1.8 | 20 | 3.3 | 11 | 3.1 | 42 | 2 | ||
IPAK (TO-251) | Single | N | 400 | 20 | 1.8 | 20 | 3.3 | 11 | 3.1 | 42 | 2 | ||
D2PAK (TO-263) | Single | N | 400 | 30 | 0.6 | 15 | 4 | 7 | 10 | 147 | 3 | 1.8 | |
TO-220 FULLPAK | Single | N | 400 | 30 | 0.6 | 15 | 4 | 7 | 10 | 33 | 3 | 1.8 | |
TO-220 FULLPAK | Single | N | 400 | 30 | 1 | 9 | 3 | 4 | 6 | 30 | 3 | 1.9 | |
TO-247AC | Single | N | 400 | 30 | 0.17 | 44 | 12 | 23 | 25 | 278 | 3 | 1.8 | |
TO-220AB | Single | N | 400 | 30 | 0.6 | 15 | 4 | 7 | 10 | 147 | 3 | 1.8 | |
TO-220AB | Single | N | 400 | 30 | 0.17 | 44 | 12 | 23 | 25 | 278 | 3 | 1.8 | |
TO-220AB | Single | N | 400 | 30 | 1 | 9 | 3 | 4 | 6 | 104 | 3 | 1.9 |