MOSFETs - Drain-to-source voltage 81 V to 250 V
Showing 1 to 50 of 226 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Package ▲▼ | Configuration ▲▼ | CH_ID ▲▼ | Channel ▲▼ | VDS (V) ▲▼ | VGS (V) ▲▼ | rDS(on) at 10 V ▲▼ | rDS(on) at 7.5 V ▲▼ | rDS(on) at 6 V ▲▼ | rDS(on) at 4.5 V ▲▼ | rDS(on) at 2.5 V ▲▼ | rDS(on) at 1.8 V ▲▼ | Qg at 10 V (nC) ▲▼ | Total gate charge @ 4.5 V (nC) ▲▼ | Gate-source charge (nC) ▲▼ | Gate-drain charge (nC) ▲▼ | Drain current (max.) (A) ▲▼ | Power dissipation (max.) (W) ▲▼ | Vth V (V) ▲▼ | RgTyp. ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| D2PAK (TO-263) | Single | N | 100 | 20 | 0.27 | 16 | 4.4 | 7.7 | 9.2 | 60 | 2 | |||||||||
| PowerPAK 1212-8 | DUAL | N | 100 | 20 | 0.085 | 0.091 | 0.105 | 5.2 | 1.4 | 1.5 | 12.1 | 25 | 2.5 | 3.1 | ||||||
| D2PAK (TO-263) | Single | N | 100 | 20 | 0.0165 | 0.019 | 65 | 25 | 19 | 60 | 150 | 2 | 1.5 | |||||||
| PowerPAK SO-8 | Single | N | 100 | 20 | 0.0144 | 0.017 | 24.8 | 7.4 | 3.8 | 42.5 | 62.5 | 2 | 0.85 | |||||||
| PowerPAK SO-8 | DUAL | N | 100 | 20 | 0.049 | 0.06 | 16 | 3.8 | 5.5 | 5.9 | 3.5 | 2 | 2.2 | |||||||
| D2PAK (TO-263) | Single | N | 100 | 20 | 0.0089 | 0.0093 | 33 | 8.8 | 7.5 | 50 | 125 | 2 | 3.5 | |||||||
| PowerPAK 1212-8 | DUAL | N | 100 | 20 | 0.195 | 0.23 | 5.2 | 1.1 | 1.9 | 2.5 | 2.6 | 2.5 | 1.7 | |||||||
| PowerPAK 1212-8S | Single | N | 100 | 20 | 0.021 | 0.023 | 0.026 | 16 | 10 | 3.4 | 4.2 | 36.5 | 52 | 2.3 | 0.9 | |||||
| PowerPAK 1212-8 | Single | N | 100 | 20 | 0.057 | 8.4 | 1.7 | 2.6 | 15.1 | 26 | 2 | 2.8 | ||||||||
| SO-8 | Single | N | 100 | 20 | 0.063 | 0.084 | 13.5 | 9 | 3 | 4.6 | 6.8 | 6 | 2 | 1 | ||||||
| PowerPAK SC-70 | Single | N | 100 | 20 | 0.083 | 0.13 | 6.5 | 3.5 | 1.2 | 1.9 | 11.3 | 19 | 1.6 | 1.8 | ||||||
| TO-220 | Single | N | 100 | 20 | 0.0089 | 0.0093 | 33 | 8.8 | 7.5 | 50 | 125 | 2 | 3.5 | |||||||
| DPAK (TO-252) | Single | N | 100 | 20 | 0.0089 | 33 | 8.8 | 7.5 | 50 | 125 | 2 | 3.5 | ||||||||
| DPAK (TO-252) | Single | N | 100 | 20 | 0.066 | 0.08 | 19.8 | 3.6 | 4.1 | 16.9 | 41.7 | 1.2 | 2 | |||||||
| TSOP-6 | Single | N | 100 | 20 | 0.126 | 0.147 | 0.189 | 5.2 | 3.9 | 1 | 1.4 | 3.8 | 3.6 | 1.2 | 4.3 | |||||
| TO-220 | Single | N | 100 | 20 | 0.0058 | 0.0064 | 53.5 | 14.5 | 13.2 | 131 | 200 | 2 | 1.9 | |||||||
| PowerPAK SO-8 | Single | N | 100 | 20 | 0.0162 | 0.0175 | 0.02 | 24.3 | 5.6 | 4.9 | 37 | 44.5 | 2.4 | 1.2 | ||||||
| SO-8 | Single | N | 100 | 20 | 0.026 | 0.033 | 12 | 5.8 | 2.1 | 2.2 | 10.3 | 5.6 | 1.2 | 2.2 | ||||||
| PowerPAK SO-8DC | Single | N | 100 | 20 | 0.0048 | 0.00505 | 72 | 21.6 | 12 | 95 | 125 | 2 | 0.9 | |||||||
| PowerPAK SO-8 | Single | N | 100 | 20 | 0.0174 | 0.0205 | 20 | 6.45 | 3.5 | 38.7 | 62.5 | 2 | 0.76 | |||||||
| PowerPAK 1212-8S | Single | N | 100 | 20 | 0.0144 | 0.017 | 24.8 | 7.4 | 3.8 | 40.5 | 57 | 2 | 0.85 | |||||||
| PowerPAK 1212-8 | Single | N | 100 | 20 | 0.0174 | 0.0205 | 20 | 6.45 | 3.5 | 35.3 | 52 | 2 | 0.76 | |||||||
| PowerPAK SC-70 | Single | N | 100 | 20 | 0.055 | 0.072 | 8.5 | 2.5 | 1.5 | 12 | 19 | 2 | 1.3 | |||||||
| PowerPAK 1212-8 | Single | N | 100 | 20 | 0.054 | 0.07 | 8.5 | 2.5 | 1.5 | 14.2 | 24 | 2 | 1.3 | |||||||
| PowerPAK SO-8 | Single | N | 100 | 20 | 0.0135 | 0.016 | 27.5 | 6.7 | 3.9 | 45 | 65.7 | 2 | 0.9 | |||||||
| PowerPAK SO-8 | Single | N | 100 | 20 | 0.0064 | 0.0074 | 56 | 17.5 | 7 | 79 | 100 | 2 | 0.9 | |||||||
| PowerPAK 1212-8S | Single | N | 100 | 20 | 0.0128 | 0.0146 | 28 | 8.8 | 4.2 | 45.3 | 65.7 | 2 | 0.85 | |||||||
| TO-220 | Single | N | 100 | 20 | 0.00318 | 0.00384 | 142.4 | 46.8 | 18.5 | 150 | 375 | 2 | 1.7 | |||||||
| PowerPAK 1212-8S | Single | N | 100 | 20 | 0.0149 | 0.018 | 32 | 14.6 | 6.4 | 3.5 | 39 | 57 | 1 | 0.85 | ||||||
| PowerPAK SC-75 | Single | N | 100 | 20 | 0.185 | 0.31 | 3.3 | 1.8 | 0.7 | 1 | 6.3 | 13 | 1.6 | 6.5 | ||||||
| PowerPAK SO-8 | Single | N | 100 | 20 | 0.0072 | 0.0078 | 0.0103 | 50.8 | 24.8 | 8.1 | 10.6 | 60 | 104 | 1.2 | 2 | |||||
| PowerPAK SO-8 | Single | N | 100 | 20 | 0.008 | 0.009 | 34.5 | 12 | 5.3 | 65.8 | 83.3 | 2 | 0.8 | |||||||
| PowerPAK SO-8 | Single | N | 100 | 20 | 0.023 | 0.024 | 0.031 | 19.6 | 9.7 | 2.8 | 4.3 | 27.8 | 35.7 | 1.5 | 0.85 | |||||
| PowerPAK SO-8 | Single | N | 100 | 20 | 0.0061 | 0.0072 | 46.1 | 15.4 | 7.1 | 81 | 100 | 2 | 0.9 | |||||||
| TSOP-6 | Single | N | 100 | 20 | 0.17 | 0.185 | 5.5 | 1.5 | 1.4 | 1.8 | 1.14 | 2 | 0 | |||||||
| PowerPAK SO-8 | Single | N | 100 | 20 | 0.008 | 0.009 | 34.5 | 12 | 5.3 | 65.8 | 83.3 | 2 | 0.8 | |||||||
| PowerPAK SO-8DC | Single | N | 100 | 20 | 0.0061 | 0.0072 | 46.1 | 15.4 | 7.1 | 81 | 100 | 2 | 0.9 | |||||||
| D2PAK (TO-263) | Single | N | 100 | 20 | 0.00288 | 0.00348 | 142.4 | 46.8 | 18.5 | 150 | 375 | 2 | 1.7 | |||||||
| PowerPAK SO-8 | Single | N | 100 | 20 | 0.0061 | 0.0077 | 73 | 33 | 13.8 | 6.5 | 81 | 100 | 1 | 0.9 | ||||||
| SO-8 | Single | N | 100 | 20 | 0.0292 | 0.033 | 19.2 | 8.8 | 4.3 | 2.1 | 8.3 | 5 | 1 | 0.87 | ||||||
| PowerPAIR 3 x 3S | Dual | 1 | N | 100 | 20 | 0.0377 | 0.0517 | 13.3 | 6.14 | 2.9 | 1.4 | 19.5 | 33 | 1.1 | 1.3 | |||||
| PowerPAIR 3 x 3S | Dual | 2 | N | 100 | 20 | 0.0394 | 0.0541 | 13.3 | 6.2 | 2.8 | 1.6 | 19.1 | 33 | 1.1 | 1 | |||||
| PowerPAK SO-8 | Single | N | 100 | 20 | 0.0048 | 0.00585 | 93 | 42 | 17 | 8.7 | 95 | 104 | 1 | 0.9 | ||||||
| D2PAK (TO-263-7L) | Single | N | 100 | 20 | 0.0035 | 0.0037 | 142.4 | 46.8 | 18.5 | 150 | 375 | 2 | 1.7 | |||||||
| D2PAK (TO-263) | Single | N | 100 | 10 | 2.6 | 3.3 | 5.6 | 43 | 1 | |||||||||||
| D2PAK (TO-263) | Single | N | 100 | 20 | 0.54 | 8.3 | 2.3 | 3.8 | 5.6 | 43 | 2 | |||||||||
| D2PAK (TO-263) | Single | N | 100 | 20 | 0.16 | 26 | 5.5 | 11 | 14 | 88 | 2 | |||||||||
| D2PAK (TO-263) | Single | N | 100 | 20 | 0.077 | 72 | 11 | 32 | 28 | 150 | 2 | |||||||||
| PowerPAK SO-8 | Single | N | 100 | 20 | 0.0295 | 0.034 | 17.4 | 8 | 3.9 | 1.9 | 23.5 | 39 | 1 | 0.9 | ||||||
| SO-8 | Single | N | 100 | 20 | 0.01 | 0.0106 | 0.0113 | 46.5 | 17 | 5 | 18.7 | 7.4 | 2 | 0.6 |
