Optical Sensors - Gesture Sensors
Showing 1 to 1 of 1 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Product Image | Integrated Modules ▲▼ | Dimensions (L x W x H) (mm) ▲▼ | Max. Detection Distance (mm) ▲▼ | ADC Resolution Proximity / Ambient Light Sensor ▲▼ | Ambient Light Resolution (lx) ▲▼ | Operating Temperature Range (°C) ▲▼ | AEC-Q101 Qualified ▲▼ |
|---|---|---|---|---|---|---|---|---|
![]() Enlarge | ALS, PS | 4.0 x 2.36 x 0.75 | 500 | 16 bit / 16 bit | 0.004 | -40 to +105 | Yes |