Optical Sensors - Reflective
Showing 1 to 9 of 9 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ ![]() | Product Image | Product Group ▲▼ ![]() | Package Type ▲▼ ![]() | Dimensions (L x W x H) mm (mm) ▲▼ ![]() | Operating Range With > 20 % Relative Output Current mm ▲▼ ![]() | Typical Output mA ▲▼ ![]() | Daylight Blocking Filter Integrated ▲▼ ![]() |
---|---|---|---|---|---|---|---|
![]() Enlarge | Reflective | leaded | 7 x 7 x 6 | 5 | 1 | Yes | |
![]() Enlarge | Reflective | leaded | 10.2 x 5.8 x 7 | 15 | 1 | Yes | |
![]() Enlarge | Reflective | leaded | 10.2 x 5.8 x 7 | 15 | 1 | Yes | |
![]() Enlarge | Reflective | surface mount | 6 x 4.3 x 3.75 | 25 | 0.0015 | Yes | |
![]() Enlarge | Reflective | leaded | 7 x 4 x 2.5 | 4 | 0.7 | Yes | |
![]() Enlarge | Reflective | leaded | 7 x 4 x 2.5 | 4 | 0.7 | Yes | |
![]() Enlarge | Reflective | SMD | 2.5 x 2 x 0.8 | 2.5 | 1.8 | Yes | |
![]() Enlarge | Reflective | SMD | 2.5 x 2 x 0.6 | 4.5 | 6.6 | Yes | |
![]() Enlarge | Reflective | SMD | 1.85 x 1.2 x 0.6 | 6 | 2.5 | No |