Optical Sensors - Reflective
Showing 1 to 9 of 9 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Product Image | Product Group ▲▼ | Package Type ▲▼ | Dimensions (L x W x H) (mm) ▲▼ | Distance of Peak Sensitivity (mm) ▲▼ | Daylight Blocking Filter Integrated ▲▼ | Ambient Temperature Range (°C) ▲▼ | AEC-Q101 Qualified ▲▼ |
|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Reflective | leaded | 7 x 4 x 2.5 | 1 | Yes | -40 to +85 | No | |
![]() Enlarge | Reflective | leaded | 7 x 4 x 2.5 | 1 | Yes | -40 to +85 | No | |
![]() Enlarge | Reflective | leaded | 7 x 7 x 6 | < 0.5 | Yes | -40 to +85 | No | |
![]() Enlarge | Reflective | surface-mount | 2.5 x 2 x 0.8 | 0.5 | Yes | -25 to +85 | No | |
![]() Enlarge | Reflective | surface-mount | 1.85 x 1.2 x 0.6 | 0.9 | No | -40 to +85 | No | |
![]() Enlarge | Reflective | surface-mount | 6 x 4.3 x 3.75 | 6 | Yes | -40 to +85 | No | |
![]() Enlarge | Reflective | leaded | 10.2 x 5.8 x 7 | 2.5 | Yes | -25 to +85 | No | |
![]() Enlarge | Reflective | leaded | 10.2 x 5.8 x 7 | 2.5 | Yes | -25 to +85 | No | |
![]() Enlarge | Reflective | surface-mount | 2.5 x 2 x 0.6 | 0.7 0.7 | Yes | -40 to +110 | Yes |