Optocouplers/Isolators - Photodarlington Output
Showing 1 to 9 of 9 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Product Image | Package ▲▼ | V CEO (V) ▲▼ | CTR min 1 % ▲▼ | Forward Current I F max. (mA) ▲▼ | Operating Temperature max. (°C) ▲▼ | Isolation Voltage V ISO V RMS ▲▼ | Safety Standard(s) ▲▼ |
|---|---|---|---|---|---|---|---|---|
![]() Enlarge | SOIC-8 | 30 | 100 | 60 | -55 to +100 | 4000 | UL, cUL, VDE | |
![]() Enlarge | SOIC-8 | 30 | 500 | 60 | -55 to +100 | 4000 | UL, cUL | |
![]() Enlarge | DIP-4 | 300 | 1000 | 50 | -55 to +100 | 5000 | UL, cUL, | |
![]() Enlarge | SMD-4 | 300 | 1000 | 50 | -55 to +100 | 5000 | UL, cUL, | |
![]() Enlarge | SOP-4L | 35 | 600 | 60 | -55 to +100 | 5000 | UL, cUL, VDE, BSI, FIMKO, , | |
![]() Enlarge | SOP-4 | 35 | 600 | 60 | - 40 to + 100 | 3750 | UL, cUL, VDE, , BSI, FIMKO | |
![]() Enlarge | SOP-16 | 35 | 600 | 60 | - 40 to + 100 | 3750 | UL, cUL, VDE, , BSI, FIMKO | |
![]() Enlarge | SOIC-8 | 30 | 100 | 60 | -40 to +100 | 4000 | UL, cUL, VDE | |
![]() Enlarge | SOIC-8 | 30 | 500 | 30 | -40 to +100 | 4000 | UL, cUL, VDE |