IL221AT, IL222AT, IL223AT PRODUCT INFORMATION

Optocoupler, Photodarlington Output, Low Input Current, High Gain, With Base Connection
vsh-img-product-image

FEATURES

Isolation test voltage, 4000 VRMS
Industry standard SOIC-8 surface mountable package
Standard lead spacing, 0.05"

APPLICATIONS

TheIL221AT, IL222AT, IL223AT are high current transfer ratio (CTR) optocouplers with a gallium arsenide infrared  LED emitter and a silicon NPN photodarlington transistor detector.
Thedevice has a CTR tested at 1.0 mA LED current. This low drive current permits easy interfacing from CMOS to LSTTL or TTL.
Thisoptocoupler is constructed in a standard SOIC-8 foot print which makes it ideally suited for high density applications. In addition to eliminating through-hole requirements, this package conforms to standards for surface mount devices.


Disclaimer:

Please carefully read the disclaimer below before proceeding and before using this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. Click on the I AGREE link to continue and to accept these terms and conditions.

This data is being provided to you free of charge for your use but remains the sole property of Vishay Intertechnology, Inc. (''Vishay') or Ultra Librarian/EMA Design Automation®, Inc. (collectively, "Company"). This data is being provided as a convenience and for informational purposes only. Inclusion of links to this data on the Vishay website does not constitute an endorsement or an approval by Vishay of any of the products, services or opinions of Company. While Vishay and Company have used reasonable efforts to ensure the accuracy of the data, Vishay and Company do not guarantee that the data will be error-free. Vishay and Company do not make any representations, warranties, or guarantees that the data is completely accurate or up-to-date. In some cases, the data may have been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Vishay and Company expressly disclaim all implied warranties regarding the data, including but not limited to any implied warranties or merchantability or fitness for a particular purpose. None of the foregoing parties shall be liable for any claims or losses of any nature, including, but not limited to, lost profits, punitive or consequential damages related to the data.

Please note that clicking I AGREE will result in you leaving the Vishay website and visiting an external website. Vishay bears no responsibility for the accuracy, legality or content of the external website or for that of subsequent links. Please contact the owner of the external website for answers to questions regarding its content.


Showing 1 to 11 of 11 entries
Document TypeTitleDescriptionShare
Agency Certificates and Approvals (*.pdf)
Optocoupler
share
Agency Certificates and Approvals (*.pdf)
Optocoupler
share
Agency Certificates and Approvals (*.pdf)
Optocoupler
share
Agency Certificates and Approvals (*.pdf)
Optocoupler
share
Application Notes
How to Use Optocoupler Normalized Curves
share
Application Notes
Impact of the Current Transfer Ratio on Switching Times in Optocouplers With Transistor Output
share
Application Notes
Optocoupler for Safe Electrical Isolation to DIN EN 60747-5-2 (VDE 0884)/DIN EN 60747-5-5 Pending
share
Datasheet
Optocoupler, Photodarlington Output, Low Input Current, High Gain, With Base Connection
share
FAQ
Transistor Output Optocouplers Frequently Asked Questions (FAQs)
share
FAQ
Solid-State Relays Frequently Asked Questions (FAQs)
share
Quality Info
Quality Information
share