Power ICs - microBUCK® - Voltage Regulator
microBUCK: Scalability + Ease of Use + High Efficiency
- Highly integrated microBUCK POL solutions deliver high efficiency while reducing costs
- Each family offers a large portfolio of high density parts with common pinouts, allowing designers to scale for the best combination of cost and performance
- Our PowerCAD simulation tool allows users to select the appropriate microBUCK regulator and generate a full circuit schematic
- For performance optimization and comparison purposes, the schematic can then be edited as required.
- Once the basic circuit is created, the user can perform DC, transient, and start-up simulations with visibility of all the circuit node waveforms.
- Following these steps, the PowerCAD 2.0 simulation tool generates a bill of materials (BOM) available for online ordering.
Showing 1 to 30 of 30 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Description ▲▼ | Vin Min. (V) ▲▼ | Vin Max. (V) ▲▼ | Vout Min (V) ▲▼ | Vout Max (V) ▲▼ | Continuous Output Current (A) ▲▼ | Switch Freq Min. (kHz) ▲▼ | Switch Freq Max. (kHz) ▲▼ | Pre Bias Oper. (Y/N) ▲▼ | Internal Bias Regulator ▲▼ | Compen-sation (Y/N) ▲▼ | Enable (Y/N) ▲▼ | PGOOD (Y/N) ▲▼ | Over Current Protection (Y/N) ▲▼ | Protection ▲▼ | Light Load Mode ▲▼ | Peak Eff. (%) ▲▼ | Package ▲▼ | Package Size (W,L,H) (mm) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 24A,3V to 24V in,up to 1MHz,Synch. Buck Regulator | 3 | 24 | 0.6 | 20 | 24 | 300 | 1000 | Y | Y | Internal | Y | Y | Y | OVP, OCP, UVP/SCP, OTP, UVLO | Selectable Powersave/Ultrasonic | 97 | PowerPak MLP 44-24L | 4.0 x 4.0 x 0.75 | |
| 12 A, 4.5 V to 28 V input, 300 kHz, 500 kHz, 750 kHz, 1 MHz, synchronous buck regulator with ultrasonic mode and internal 5 V bias | 4.5 | 28 | 0.6 | 0.9 x VIN | 12 | 300 | 1000 | Yes | Yes | Internal | Yes | Yes | Yes | OVP, OCP, UVP/SCP, OTP, UVLO | Selectable ultrasonic | 97 | PowerPAK MLP44-24L | 4 x 4 x 0.75 | |
| 12 A, 4.5 V to 28 V input, 300 kHz, 500 kHz, 750 kHz, 1 MHz, synchronous buck regulator with power save mode and internal 5 V bias | 4.5 | 28 | 0.6 | 0.9 x VIN | 12 | 300 | 1000 | Yes | Yes | Internal | Yes | Yes | Yes | OVP, OCP, UVP/SCP, OTP, UVLO | Selectable powersave | 97 | PowerPAK MLP44-24L | 4 x 4 x 0.75 | |
| 12 A, 3 V to 28 V input, 300 kHz, 500 kHz, 750 kHz, 1 MHz, synchronous buck regulator with ultrasonic mode, requires external 5 V bias | 3 | 28 | 0.6 | 0.9 x VIN | 12 | 300 | 1000 | Yes | No | Internal | Yes | Yes | Yes | OVP, OCP, UVP/SCP, OTP, UVLO | Selectable ultrasonic | 97 | PowerPAK MLP44-24L | 4 x 4 x 0.75 | |
| 12 A, 3 V to 28 V input, 300 kHz, 500 kHz, 750 kHz, 1 MHz, synchronous buck regulator with power save mode, requires external 5 V bias | 3 | 28 | 0.6 | 0.9 x VIN | 12 | 300 | 1000 | Yes | No | Internal | Yes | Yes | Yes | OVP, OCP, UVP/SCP, OTP, UVLO | Selectable powersave | 97 | PowerPAK MLP44-24L | 4 x 4 x 0.75 | |
| 8 A, 4.5 V to 28 V input, 300 kHz, 500 kHz, 750 kHz, 1 MHz, synchronous buck regulator with ultrasonic mode and internal 5 V bias | 4.5 | 28 | 0.6 | 0.9 x VIN | 8 | 300 | 1000 | Yes | Yes | Internal | Yes | Yes | Yes | OVP, OCP, UVP/SCP, OTP, UVLO | Selectable ultrasonic | 97 | PowerPAK MLP44-24L | 4 x 4 x 0.75 | |
| 8 A, 4.5 V to 28 V input, 300 kHz, 500 kHz, 750 kHz, 1 MHz, synchronous buck regulator with power save mode and internal 5 V bias | 4.5 | 28 | 0.6 | 0.9 x VIN | 8 | 300 | 1000 | Yes | Yes | Internal | Yes | Yes | Yes | OVP, OCP, UVP/SCP, OTP, UVLO | Selectable powersave | 97 | PowerPAK MLP44-24L | 4 x 4 x 0.75 | |
| 8 A, 3 V to 28 V input, 300 kHz, 500 kHz, 750 kHz, 1 MHz, synchronous buck regulator with ultrasonic mode, requires external 5 V bias | 3 | 28 | 0.6 | 0.9 x VIN | 8 | 300 | 1000 | Yes | No | Internal | Yes | Yes | Yes | OVP, OCP, UVP/SCP, OTP, UVLO | Selectable ultrasonic | 97 | PowerPAK MLP44-24L | 4 x 4 x 0.75 | |
| 8 A, 3 V to 28 V input, 300 kHz, 500 kHz, 750 kHz, 1 MHz, synchronous buck regulator with power save mode, requires external 5 V bias | 3 | 28 | 0.6 | 0.9 x VIN | 8 | 300 | 1000 | Yes | No | Internal | Yes | Yes | Yes | OVP, OCP, UVP/SCP, OTP, UVLO | Selectable powersave | 97 | PowerPAK MLP44-24L | 4 x 4 x 0.75 | |
| 6 A, 4.5 V to 45 V input, 100 kHz to 2 MHz, synchronous buck regulator | 4.5 | 45 | 0.8 | 0.92 x VIN | 6 | 100 | 2000 | Yes | Yes | External | Yes | Yes | Yes | OVP, OCP, UVP/SCP, OTP, UVLO | Selectable powersave / ultrasonic | 98 | PowerPAK MLP55-27L | 5 x 5 x 0.75 | |
| 4.5 V to 20 V input 40 A microBUCK DC/DC converter with PMBus | 4.5 | 20 | 0.3 | 12 | 40 | 300 | 1500 | yes | yes | internal | yes | yes | yes | OVP, OCP, UVP/SCP, OTP, UVLO | yes | 96 | PowerPAK MLP34-57 | 5.0 x 7.0 x 0.75 | |
| 4.5 V to 20 V input 25 A microBUCK DC/DC converter with PMBus | 4.5 | 20 | 0.3 | 12 | 25 | 300 | 1500 | yes | yes | internal | yes | yes | yes | OVP, OCP, UVP/SCP, OTP, UVLO | yes | 96 | PowerPAK MLP34-57 | 5.0 x 7.0 x 0.75 | |
| 4.5 V to 20 V input 15 A microBUCK DC/DC converter with PMBus | 4.5 | 20 | 0.3 | 12 | 15 | 300 | 1500 | yes | yes | internal | yes | yes | yes | OVP, OCP, UVP/SCP, OTP, UVLO | yes | 96 | PowerPAK MLP34-57 | 5.0 x 7.0 x 0.75 | |
| 4.5 V to 20 V input 12 A microBUCK DC/DC converter with PMBus | 4.5 | 20 | 0.3 | 12 | 12 | 300 | 1500 | Yes | Yes | Internal | Yes | Yes | Yes | OVP, OCP, UVP/SCP, OTP, UVLO | Yes | 98 | PowerPAK MLP29-55 | 5.0 x 5.0 x 0.75 | |
| 10 A, 4.5 V to 60 V input, 100 kHz to 2 MHz, synchronous buck regulator | 4.5 | 60 | 0.8 | 0.92 x VIN | 10 | 100 | 2000 | Yes | Yes | External | Yes | Yes | Yes | OVP, OCP, UVP/SCP, OTP, UVLO | Selectable powersave / ultrasonic | 98 | PowerPAK MLP55-27L | 5 x 5 x 0.75 | |
| 6 A, 4.5 V to 60 V input, 100 kHz to 2 MHz, synchronous buck regulator | 4.5 | 60 | 0.8 | 0.92 x VIN | 6 | 100 | 2000 | Yes | Yes | External | Yes | Yes | Yes | OVP, OCP, UVP/SCP, OTP, UVLO | Selectable powersave / ultrasonic | 98 | PowerPAK MLP55-27L | 5 x 5 x 0.75 | |
| 4 A, 4.5 V to 60 V input, 100 kHz to 2 MHz, synchronous buck regulator | 4.5 | 60 | 0.8 | 0.92 x VIN | 4 | 100 | 2000 | Yes | Yes | External | Yes | Yes | Yes | OVP, OCP, UVP/SCP, OTP, UVLO | Selectable powersave / ultrasonic | 98 | PowerPAK MLP55-27L | 5 x 5 x 0.75 | |
| 2 A, 4.5 V to 60 V input, 100 kHz to 2 MHz, synchronous buck regulator | 4.5 | 60 | 0.8 | 0.92 x VIN | 2 | 100 | 2000 | Yes | Yes | External | Yes | Yes | Yes | OVP, OCP, UVP/SCP, OTP, UVLO | Selectable powersave / ultrasonic | 98 | PowerPAK MLP55-27L | 5 x 5 x 0.75 | |
| 10 A, 4.5 V to 60 V input,100 kHz to 2 MHz,synchronous microBUCKregulator | 4.5 | 60 | 0.8 | 15 | 10 | 100 | 2000 | Yes | Yes | Internal | Yes | Yes | Yes | OVP, OCP, UVP/SCP, OTP, UVLO | Selectable powersave | 97 | PowerPAK MLP55-27L | 5 x 5 x 0.75 | |
| 6 A, 4.5 V to 60 V input, 100 kHz to 2 MHz, synchronous microBUCK regulator | 4.5 | 60 | 0.8 | 15 | 6 | 100 | 2000 | Yes | Yes | Internal | Yes | Yes | Yes | OVP, OCP, UVP/SCP, OTP, UVLO | Selectable powersave | 98 | PowerPAK MLP55-27L | 5 x 5 x 0.75 | |
| 4 A, 4.5 V to 60 V input, 100 kHz to 2 MHz, synchronous microBUCK regulator | 4.5 | 60 | 0.8 | 15 | 4 | 100 | 2000 | Yes | Yes | Internal | Yes | Yes | Yes | OVP, OCP, UVP/SCP, OTP, UVLO | Selectable powersave | 98 | PowerPAK MLP55-27L | 5 x 5 x 0.75 | |
| 2 A, 4.5 V to 60 V input, 100 kHz to 2 MHz, synchronous microBUCK regulator | 4.5 | 60 | 0.8 | 15 | 2 | 100 | 2000 | Yes | Yes | Internal | Yes | Yes | Yes | OVP, OCP, UVP/SCP, OTP, UVLO | Selectable powersave | 98 | PowerPAK MLP55-27L | 5 x 5 x 0.75 | |
| 12 A, 4.5 V to 55 V input, 100 kHz to 2 MHz, synchronous microBUCK regulator | 4.5 | 55 | 0.8 | 0.92 x VIN | 12 | 100 | 2000 | Yes | Yes | External | Yes | Yes | Yes | OVP, OCP, UVP/SCP, OTP, UVLO | Selectable powersave / ultrasonic | 98 | PowerPAK MLP55-27L | 5 x 5 x 0.75 | |
| 8 A, 4.5 V to 55 V input, 100 kHz to 2 MHz, synchronous microBUCK regulator | 4.5 | 55 | 0.8 | 0.92 x VIN | 8 | 100 | 2000 | Yes | Yes | External | Yes | Yes | Yes | OVP, OCP, UVP/SCP, OTP, UVLO | Selectable powersave / ultrasonic | 98 | PowerPAK MLP55-27L | 5 x 5 x 0.75 | |
| 5 A, 4.5 V to 55 V input, 100 kHz to 2 MHz, synchronous microBUCK regulator | 4.5 | 55 | 0.8 | 0.92 x VIN | 5 | 100 | 2000 | Yes | Yes | External | Yes | Yes | Yes | OVP, OCP, UVP/SCP, OTP, UVLO | Selectable powersave / ultrasonic | 98 | PowerPAK MLP55-27L | 5 x 5 x 0.75 | |
| 3 A, 4.5 V to 55 V input, 100 kHz to 2 MHz, synchronous microBUCK regulator | 4.5 | 55 | 0.8 | 0.92 x VIN | 3 | 100 | 2000 | Yes | Yes | External | Yes | Yes | Yes | OVP, OCP, UVP/SCP, OTP, UVLO | Selectable powersave / ultrasonic | 98 | PowerPAK MLP55-27L | 5 x 5 x 0.75 | |
| 12 A, 4.5 V to 55 V input,100 kHz to 2 MHz,synchronous microBUCKregulator | 4.5 | 55 | 0.8 | 15 | 12 | 100 | 2000 | Yes | Yes | Internal | Yes | Yes | Yes | OVP, OCP, UVP/SCP, OTP, UVLO | Power save | 97 | PowerPAK MLP55-27L | 5 x 5 x 0.75 | |
| 8 A, 4.5 V to 55 V input, 100 kHz to 2 MHz, synchronous microBUCK regulator | 4.5 | 55 | 0.8 | 15 | 8 | 100 | 2000 | Yes | Yes | Internal | Yes | Yes | Yes | OVP, OCP, UVP/SCP, OTP, UVLO | Power save | 98 | PowerPAK MLP55-27L | 5 x 5 x 0.75 | |
| 5 A, 4.5 V to 55 V input, 100 kHz to 2 MHz, synchronous microBUCK regulator | 4.5 | 55 | 0.8 | 15 | 5 | 100 | 2000 | Yes | Yes | Internal | Yes | Yes | Yes | OVP, OCP, UVP/SCP, OTP, UVLO | Power save | 98 | PowerPAK MLP55-27L | 5 x 5 x 0.75 | |
| 3 A, 4.5 V to 55 V input, 100 kHz to 2 MHz, synchronous microBUCK regulator | 4.5 | 55 | 0.8 | 15 | 3 | 100 | 2000 | Yes | Yes | Internal | Yes | Yes | Yes | OVP, OCP, UVP/SCP, OTP, UVLO | Power save | 98 | PowerPAK MLP55-27L | 5 x 5 x 0.75 |