MKP385 PRODUCT INFORMATION

AC and Pulse Metallized Polypropylene Film Capacitors MKP Radial Potted Type
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

5 mm to 52.5 mm lead pitch; 7.5 mm bent back pitch
Low contact resistance
Low loss dielectric

APPLICATIONS

Where steep pulses occur e.g. SMPS (switch mode power supplies)
Electronic lighting e.g. ballast
Motor control circuits


Currently, Vishay does not have available sample inventory, but you may find product inventory at one of our Distribution Partners.

Enter the part number below (if needed, check the datasheet to be certain that the part number is still valid), click search and a list of distributors with available inventory will be presented.

Use our Inventory Search for available stock from our Authorized Distributors.

Powered by netCOMPONENTS
An asterisk (*) can be used as a wildcard character at the end of a search entry. Examples: IHL* or IHLP25*

Enter a part number: