TNPV e3 PRODUCT INFORMATION

High Voltage Thin Film Flat Chip Resistors
Automotive Grade Logovsh-img-product-image

FEATURES

High operating voltage Umax. up to 1000 V
Low voltage coefficient < 1 ppm/V
Excellent overall stability at different environmental conditions ≤ 0.05 %

APPLICATIONS

Industrial and automotive inverters o Battery management system o Test and measuring equipment


Disclaimer:

Please carefully read the disclaimer below before proceeding and before using this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. Click on the I AGREE link to continue and to accept these terms and conditions.

This data is being provided to you free of charge for your use but remains the sole property of Vishay Intertechnology, Inc. (''Vishay') or Ultra Librarian/EMA Design Automation®, Inc. (collectively, "Company"). This data is being provided as a convenience and for informational purposes only. Inclusion of links to this data on the Vishay website does not constitute an endorsement or an approval by Vishay of any of the products, services or opinions of Company. While Vishay and Company have used reasonable efforts to ensure the accuracy of the data, Vishay and Company do not guarantee that the data will be error-free. Vishay and Company do not make any representations, warranties, or guarantees that the data is completely accurate or up-to-date. In some cases, the data may have been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Vishay and Company expressly disclaim all implied warranties regarding the data, including but not limited to any implied warranties or merchantability or fitness for a particular purpose. None of the foregoing parties shall be liable for any claims or losses of any nature, including, but not limited to, lost profits, punitive or consequential damages related to the data.

Please note that clicking I AGREE will result in you leaving the Vishay website and visiting an external website. Vishay bears no responsibility for the accuracy, legality or content of the external website or for that of subsequent links. Please contact the owner of the external website for answers to questions regarding its content.


Showing 1 to 13 of 13 entries
Document TypeTitleDescriptionShare
Application Notes
Preserving Precision: Conformal Coatings Applied to Thin Film Resistors
share
Datasheet
High Voltage Thin Film Flat Chip Resistors
share
General Information
Sample Kit SMD Resistor Solutions for High Voltage Measurement Circuits
share
Product Literature
Vishay Draloric and Vishay Beyschlag SMD Resistor Product Overview
share
Product Literature
TNPV e3 - High Voltage Thin Film Flat Chip Resistors
share
Product Literature
Thin Film Resistors: Featured Products
share
Product Literature
TNPV - Thin Film High Voltage Chip Resistor
share
Support Tools
1206 SMD Resistors - Life Cycle
share
Support Tools
High Voltage SMD Resistors
share
Support Tools
High Voltage SMD Resistors
share
Support Tools
High Voltage SMD Resistors for Voltage Sensing Circuits
share
White Papers
Clearance and Creepage in Circuits Up to 1500 VDC, Considering Cost and Space Requirements for Film Resistors
share
White Papers
High Voltage Intelligent Battery Shunt Redundant (HV-IBSR) Reference Design
share