TNPV e3 PRODUCT INFORMATION

High Voltage Thin Film Flat Chip Resistors
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

High operating voltage Umax. up to 1000 V
Low voltage coefficient < 1 ppm/V
Excellent overall stability at different environmental conditions ≤ 0.05 % (1000 h rated power at 70 °C)

APPLICATIONS

Industrial and automotive inverters
Battery management system
Test and measuring equipment


Currently, Vishay does not have available sample inventory, but you may find product inventory at one of our Distribution Partners.

Enter the part number below (if needed, check the datasheet to be certain that the part number is still valid), click search and a list of distributors with available inventory will be presented.

Use our Inventory Search for available stock from our Authorized Distributors.

Powered by netCOMPONENTS
An asterisk (*) can be used as a wildcard character at the end of a search entry. Examples: IHL* or IHLP25*

Enter a part number: