NTCLE203E3 PRODUCT INFORMATION

NTC Thermistors, Radial Leaded, Accuracy Line
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

Accurate over a wide temperature range (tolerance on B‑value down to 0.5 %)
Good stability over a long life
Excellent price/performance ratio

APPLICATIONS

Temperature measurement, sensing and control in industrial, consumer and telecom applications. For on-board sensing or accurate remote sensing


If you haven't already registered, you must register to submit a request.
* = required
 

Error!