NTCLE317E4103SBA PRODUCT INFORMATION

NTC Thermistors, Long Insulated Leads 150 °C With Very Low Thermal Gradient
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

Long and flexible leads for special mounting or assembly requirements
Best accuracy of ± 0.5 °C between 25 °C and 85 °C and ± 1.0 °C between -55 °C and 150 °C
Electrical features of “accuracy line” sensors


Currently, Vishay does not have available sample inventory, but you may find product inventory at one of our Distribution Partners.

Enter the part number below (if needed, check the datasheet to be certain that the part number is still valid), click search and a list of distributors with available inventory will be presented.

Use our Inventory Search for available stock from our Authorized Distributors.

Powered by netCOMPONENTS
An asterisk (*) can be used as a wildcard character at the end of a search entry. Examples: IHL* or IHLP25*

Enter a part number: