WSLS2512, Improved Stability PRODUCT INFORMATION

Power Metal Strip® Resistors, Improved Stability (0.25 % and 0.5 %), Low Value, Surface-Mount
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

Current sensing in high-temperature (+125 °C) applications
Greater stability with maximum resistance change of 0.25 % or 0.5 % through 2000 h workload
All welded construction of the Power Metal Strip® resistors are ideal for all types of current sensing, voltage division, and pulse applications


Showing 1 to 25 of 34 entries
Document TypeTitleDescriptionShare
Application Notes
Choosing Current Sense Resistors for Li-Ion Batteries
share
Application Notes
지능형 리튬이온 충전식 배터리 및 Power Metal Strip® 저항기
share
Application Notes
智能锂离子可充电电池和Power Metal Strip®电阻
share
Application Notes
Intelligent Li-ion Rechargeable Batteries and Power Metal Strip® Resistors
share
Datasheet
Power Metal Strip® Resistors, Improved Stability (0.25 % and 0.5 %), Low Value, Surface-Mount
share
General Information
2009 Review of Vishay Dale Resistor Division Products
share
General Information
Dale Resistor Division Products - Recommended for Power Metal Strip® Resistor, Power Metal Plate™ Resistor, Thick Film Chip Resistor, and Resistor Network Styles
share
Markings
Power Metal Strip® and Power Metal Plate™ Series
share
Ordering Info
WSL 类电阻器
share
Ordering Info
WSL Type Resistors
share
Packaging Information
Wirewound, Metal Film, and Power Metal Strip® Packaging
share
Product Literature
Vishay Dale Resistors - Medical 101
share
Product Literature
Resistors 101 - Instructional Guide
share
Product Literature
Automotive 101 - Vishay Dale Resistors
share
Product Literature
WSLS2512: Improved Stability, SMD, Power Metal Strip Resistor
share
Product Literature
Fast Track Program for Vishay Dale Resistors
share
Product Literature
Shunts, Current Shunts and Current-Sensing Resistors
share
Product Literature
Wirewound Resistors - Pulse Handling Capabilities
share
Product Literature
Power Metal Strip: Surface-Mount Resistors
share
Published Articles
Metal Alloy Resistors Offer Robustness and Other Benefits for Current Sensing
share
Support Tools
电流传感电阻 高功率,低阻抗 - 概览
share
Support Tools
12 Things to Know About Resistors in Pulse Load Applications
share
Support Tools
电流检测电阻, 电池管理和安全 - 概览
share
Support Tools
電流検出抵抗器 高電流、低抵抗
share
Support Tools
电流检测电阻 高功率,低阻值 - 快速了解
share