WSLT2010...18 PRODUCT INFORMATION

Power Metal Strip® Resistors High Temperature (275 °C), High Power (1 W), Low Value (Down to 0.01 Ohm), Surface-Mount
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

All welded construction of the Power Metal Strip® resistors are ideal for all types of current sensing, voltage division and pulse applications
Proprietary processing technique produces extremely low resistance values
Sulfur resistance by construction that is unaffected by high sulfur environments


Currently, Vishay does not have available sample inventory, but you may find product inventory at one of our Distribution Partners.

Enter the part number below (if needed, check the datasheet to be certain that the part number is still valid), click search and a list of distributors with available inventory will be presented.

Use our Inventory Search for available stock from our Authorized Distributors.

Powered by netCOMPONENTS
An asterisk (*) can be used as a wildcard character at the end of a search entry. Examples: IHL* or IHLP25*

Enter a part number: