WSLF PRODUCT INFORMATION

Power Metal Strip® Resistors, Low Value (Down to 0.0003 Ω), Surface-Mount
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

Power Metal Strip® all-welded construction is ideal for all types of current sensing, voltage division, and pulse applications
Solid metal nickel-chrome, manganese-copper, or manganese-copper-tin alloy resistive element with low TCR (< 20 ppm/°C)
Proprietary processing technique produces extremely low resistance values, down to 0.0003 Ω


If you haven't already registered, you must register to submit a request.
* = required
 

Error!