CP Quick Connect PRODUCT INFORMATION

Wirewound Resistors, Commercial High Power, Quick Connect Terminals
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

Can be purchased with or without brackets installed
Quick connect terminals
High power ratings

APPLICATIONS

The CP resistors are suited for use in high ambient temperatures and also where ease of mounting and electrical connections are to be made with quick connect terminals. Model CP0050 is particularly recommended for automotive electronic ignition ballast, appliance and motor ballasts and two-speed fans.


If your part number is not listed, please contact your sales office

Showing 1 to 16 of 16 entries


Part NumberRoHS-CompliantLead (Pb)-FreeMSL DesignationDevice Termination Plating FinishHalogen-FreeGREEN
CP005050R00JB14YesTotally Lead FreeFloor Life-UnlimitedNot applicable/none of aboveYesYes
CP00502R700KB14NoContains Lead (term & body)Floor Life-UnlimitedContains Pb (e0)YesYes
CP005015R00KB14NoContains Lead (term & body)Floor Life-UnlimitedContains Pb (e0)YesYes
CP00506R500KB14NoContains Lead (term & body)Floor Life-UnlimitedContains Pb (e0)YesYes
CP005025R00KB14NoContains Lead (term & body)Floor Life-UnlimitedContains Pb (e0)YesYes
CP005010R00KB14NoContains Lead (term & body)Floor Life-UnlimitedContains Pb (e0)YesYes
CP00262R000JB14YesTotally Lead FreeFloor Life-UnlimitedNot applicable/none of aboveYesYes
CP00507R500KB14NoContains Lead (term & body)Floor Life-UnlimitedContains Pb (e0)YesYes
CP00505R000KB14NoContains Lead (term & body)Floor Life-UnlimitedContains Pb (e0)YesYes
CP005056R00JB14NoContains Lead (term & body)Floor Life-UnlimitedContains Pb (e0)YesYes
CP005028R00KB14NoContains Lead (term & body)Floor Life-UnlimitedContains Pb (e0)YesYes
CP005022R00KB14NoContains Lead (term & body)Floor Life-UnlimitedContains Pb (e0)YesYes
CP005012R50JB14YesTotally Lead FreeFloor Life-UnlimitedNot applicable/none of aboveYesYes
CP00501R500JB14YesTotally Lead FreeFloor Life-UnlimitedNot applicable/none of aboveYesYes
CP005012R00KB14NoContains Lead (term & body)Floor Life-UnlimitedContains Pb (e0)YesYes
CP00503R000JB31NoContains Lead (term & body)Floor Life-UnlimitedContains Pb (e0)YesYes

It is the customer’s responsibility to validate that a particular product with the properties described in the product specification is suitable for use in a particular application. Product specifications do not expand or otherwise modify Vishay’s terms and conditions of purchase, including but not limited to the warranty expressed therein. Vishay disclaims all liability for user error with respect to this application. Please also refer to Vishay’s Legal Notice at https://www.vishay.com/en/company/privacy-legal/.

Material Category Policy
Vishay Intertechnology, Inc. hereby certifies that all its products that are identified as RoHS-Compliant fulfill the definitions and restrictions defined under Directive 2011/65/EU of The European Parliament and of the Council of June 8, 2011 on the restriction of the use of certain hazardous substances in electrical and electronic equipment (EEE) - recast, unless otherwise specified as non-compliant. Please note that some Vishay documentation may still make reference to RoHS Directive 2002/95/EC. We confirm that all the products identified as being compliant to Directive 2002/95/EC conform to Directive 2011/65/EU. Vishay Intertechnology, Inc. hereby certifies that all its products that are identified as Halogen-Free follow Halogen-Free requirements as per JEDEC JS709A standards. Please note that some Vishay documentation may still make reference to the IEC 61249-2-21 definition. We confirm that all the products identified as being compliant to IEC 61249-2-21 conform to JEDEC JS709A standards.

Quality Definitions

REACH Conflict Minerals Statement
Lead-Free / RoHS EICC Statement
RECAST RoHS Status Counterfeit Policy
Green / Halogen-Free Material Category Policy

PCN Search
Search for PCN is available starting October 1, 2009